Back to overview
earth terminal WKF 35 SL/35
NO LONGER AVAILABLE
Article number 56.735.9053.0
Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 35 mm², width: 16 mm, color: Green-yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 56.735.9053.0 |
|---|---|
| article description | earth terminal WKF 35 SL/35 |
| EAN | 4015573732230 |
| Minimum order quantitiy | 10 |
| country of origin | PL |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 110 mm |
| height packed | 90 mm |
| gross weight packed | 1058.1 g |
| volume packed | 1782 ccm |
| net weight single part | 100.89 g |
| volume single part | 178.2 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| nominal cross section | 35 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 16 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | yes |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | no |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated impulse voltage | 8 kV |
|---|---|
| pollution degree | 3 |
| closing plate required | no |
| length | 99.9 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 2.5 mm² |
| maximum cross section solid | 10 mm² |
| minimum cross section fine stranded | 2.5 mm² |
| maximum cross section fine stranded | 35 mm² |
| minimum cross section stranded | 16 mm² |
| maximum cross section stranded | 35 mm² |
| wire strip length | 25 mm |
technical data UL/CSA
| cross section UL | 12-2 AWG |
|---|---|
| cross section CSA | 12-2 AWG |
technical data ATEX
| cross section fine-stranded | 2,5 - 35 |
|---|---|
| connectable conductor cross section solid | 2,5 - 10 |
| connectable conductor cross section stranded | 16 - 35 |
classification
| ETIM 5.0 | ground terminal block |
|---|---|
| ECLASS 8.1 | ground terminal block |
| ETIM 4.0 | ground terminal block |
| ETIM 3.0 | ground terminal block |
| ETIM 6.0 | EC000901 |
| ETIM 7.0 | EC000901 |
| ECLASS 11 | 27141141 |
| ETIM 8.0 | EC000901 |
| ETIM 9.0 | EC000901 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| Z7.285.6227.0 | jumper bar IVB WKF 35-2 | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| 04.242.8053.0 | marking tag strips 9705 A / 8 / 10 | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
| 04.343.9253.8 | warning cover ADF 35/5 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.17kB | |
| | - | 117.95kB | |
| | - | 1.12kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.24MB | ZIP |
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 94.66kB | |
| | - | 2.69MB | |
| | - | 5.23MB | |
| | - | 4.42MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 63.23kB | |
| | - | 61.07kB | TIF |
| | - | 622.63kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 213.33kB | |
| | - | 378.18kB | STP |
| | - | 949.41kB | IGS |
| | - | 221.61kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.735.9053.0
Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 35 mm², width: 16 mm, color: Green-yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer