Back to overview
mounting rail TS 35x7,5 PERF 15mm - l:2000mm
Article number 98.300.1000.0
Mounting rail TS 35, slotted, size 7,5 mm, length 2 m, material steel. galv. zinc-plated and passivated
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 98.300.1000.0 |
|---|---|
| article description | mounting rail TS 35x7,5 PERF 15mm - l:2000mm |
| EAN | 4015573261822 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85381000 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 644 g |
| volume single part | 1 ccm |
| packaging quantity | 0 piece(s) |
general
| thickness | 1 mm |
|---|---|
| length | 2000 mm |
| material | steel |
| type | DIN rail (top hat rail) 35/7.5 mm |
| height | 7.5 mm |
| surface finish | galvanized |
| type of perforation | long-slot |
| drill hole distance centrically | 25 mm |
accessories
| type | DIN rail (top hat rail) 35/7.5 mm |
|---|---|
| length | 2000 mm |
| height | 7.5 mm |
| thickness | 1 mm |
| material | steel |
| surface finish | galvanized |
| type of perforation | long-slot |
| drill hole distance centrically | 25 mm |
classification
| ETIM 5.0 | mounting rail |
|---|---|
| ECLASS 8.1 | mounting rail (terminal) |
| ETIM 4.0 | mounting rail |
| ETIM 3.0 | mounting rail |
| ETIM 6.0 | EC001285 |
| ETIM 7.0 | EC001285 |
| ECLASS 11 | 27400602 |
| ETIM 8.0 | EC001285 |
| ETIM 9.0 | EC001285 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.200.0000.0 | end cap CTS 35 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.52kB | |
| | - | 631.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 35.40kB | |
| | - | 33.49kB | TIF |
| | - | 289.08kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 88.63kB | |
| | - | 1.11MB | STP |
| | - | 2.14MB | IGS |
| | - | 224.79kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
Article number 98.300.1000.0
Mounting rail TS 35, slotted, size 7,5 mm, length 2 m, material steel. galv. zinc-plated and passivated
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer