Back to overview
earth terminal WKM 4 SL / 15/V0
Article number 55.504.9153.0
Ground terminal with Screw connection for mounting on TS 15 , nominal cross section: 4 mm², width: 6 mm, color: Green-yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 55.504.9153.0 |
|---|---|
| article description | earth terminal WKM 4 SL / 15/V0 |
| EAN | 4015573210424 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 132 mm |
| height packed | 38 mm |
| gross weight packed | 1220 g |
| volume packed | 913 ccm |
| net weight single part | 9 g |
| volume single part | 9.13 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 15 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 15 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated impulse voltage | 6 kV |
|---|---|
| pollution degree | 3 |
| closing plate required | yes |
| length | 31.6 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.5 Nm |
| torque rail mounting | 0.5 |
technical data UL/CSA
| cross section UL | 22-14 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 30 A |
| current field wiring | 30 A |
| cross section CSA | 22-10 AWG |
technical data ATEX
| cross section fine-stranded | 0,5 - 4 |
|---|---|
| connectable conductor cross section solid | 0,5 - 6 |
additional data
| remark to rated voltage | no declaration for CSA/VDE |
|---|---|
| remark to rated current | no declaration for CSA/VDE |
classification
| ETIM 5.0 | ground terminal block |
|---|---|
| ECLASS 8.1 | ground terminal block |
| ETIM 4.0 | ground terminal block |
| ETIM 3.0 | ground terminal block |
| ETIM 6.0 | EC000901 |
| ETIM 7.0 | EC000901 |
| ECLASS 11 | 27141141 |
| ETIM 8.0 | EC000901 |
| ETIM 9.0 | EC000901 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 07.311.0753.0 | end plate APM 4 SL / 15 | | |
| 04.242.6053.0 | marking tag strips 9705 A / 6 / 10 | | |
| 98.090.0015.0 | mounting rail TS 15 PERF - l:2000mm | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 120.33kB | |
| | - | 1.17kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 142.58kB | |
| | - | 2.69MB | |
| | - | 214.10kB | |
| | - | 2.98MB | |
| | - | 2.96MB | |
| | - | 178.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.17kB | |
| | - | 54.15kB | TIF |
| | - | 1.79MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 234.28kB | |
| | - | 376.61kB | STP |
| | - | 760.58kB | IGS |
| | - | 2.55kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
Article number 55.504.9153.0
Ground terminal with Screw connection for mounting on TS 15 , nominal cross section: 4 mm², width: 6 mm, color: Green-yellow
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer