earth terminal WTN 95 PE
earth terminal WTN 95 PE rated voltage 1000 V, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 95 mm², connectable conductor cross section fine stranded without cable end sleeve 35mm² - 95mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 25 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S95.9055.0 |
|---|---|
| article description | earth terminal WTN 95 PE |
| EAN | 4049088725715 |
| Minimum order quantitiy | 10 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 160 mm |
|---|---|
| width packed | 135 mm |
| height packed | 105 mm |
| gross weight packed | 2759 g |
| volume packed | 2268 ccm |
| net weight single part | 268.17 g |
| volume single part | 226.8 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
| nominal cross section | 95 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 3 |
| width/grid dimension | 25 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | screw connection |
| number of clamp positions per level | 3 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated voltage | 1000 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 80 mm |
| type of insulation material | thermoplastic |
| width | 25 mm |
| height | 89.9 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 35 mm² |
| maximum cross section solid | 95 mm² |
| minimum cross section fine stranded | 35 mm² |
| maximum cross section fine stranded | 95 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 35 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 95 mm² |
| wire strip length | 25 mm |
| torque conductor mounting | 17.9 Nm |
| torque rail mounting | 5,6 Nm |
| cross section UL | 2-4/0 AWG |
|---|---|
| voltage UL | 600 V |
| cross section CSA | 2-4/0 AWG |
| voltage CSA | 600 V |
| ETIM 9.0 | EC000901 |
|---|
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 100.79kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 127.86kB | |
| | - | 195.49kB | |
| | - | 873.62kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.43kB | |
| | - | 57.36kB | TIF |
| | - | 1.08MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 269.47kB | |
| | - | 395.19kB | STP |
| | - | 0.98MB | IGS |
| | - | 237.21kB | JT |
Retailer
earth terminal WTN 95 PE rated voltage 1000 V, screw connection, number of levels 1, number of clamp positions per level 3, nominal cross section 95 mm², connectable conductor cross section fine stranded without cable end sleeve 35mm² - 95mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 25 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer