earth terminal WTPN 2.5 E P/F PE
earth terminal WTPN 2.5 E P/F PE rated voltage 500 V, push-In connection//true, number of levels 2, number of clamp positions per level 4, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 5.08 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.203.9855.0 |
|---|---|
| article description | earth terminal WTPN 2.5 E P/F PE |
| EAN | 4049088732232 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 220 mm |
|---|---|
| width packed | 115 mm |
| height packed | 85 mm |
| gross weight packed | 604.2 g |
| volume packed | 2150.5 ccm |
| net weight single part | 8.95 g |
| volume single part | 25.419 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 2.5 mm² |
|---|---|
| color | green/yellow |
| number of levels | 2 |
| number of clamp positions per level | 4 |
| width/grid dimension | 5.08 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | push-In connection//true |
| number of clamp positions per level | 4 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated voltage | 500 V |
|---|---|
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 74.9 mm |
| type of insulation material | thermoplastic |
| width | 5.1 mm |
| height | 47.5 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
| cross section UL | 26-12 AWG |
|---|---|
| voltage UL | 300 V |
| cross section CSA | 26-12 AWG |
| voltage CSA | 300 V |
| ETIM 9.0 | EC000901 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.203.8355.1 | strain relief WN SR 04P | | |
| 0D.203.8255.1 | strain relief WN SR 02P | | |
| 5D.903.0455.0 | socket plug WTPN 2.5 PG04P | | |
| 5D.903.0355.0 | socket plug WTPN 2.5 PG03P | | |
| 5D.903.0755.0 | socket plug WTPN 2.5 PG07P | | |
| 0D.203.7156.0 | marking plate WMP 5,10-5,8 | | |
| 5D.903.0255.0 | socket plug WTPN 2.5 PG02P | | |
| 5D.903.0855.0 | socket plug WTPN 2.5 PG08P | | |
| 5D.903.9155.0 | socket plug WTPN 2.5 PGB PE | | |
| 0D.203.8155.5 | spacer SPS 2.5 | | |
| 5D.903.0155.0 | socket plug WTPN 2.5 PGB | | |
| 5D.903.9055.0 | socket plug WTPN 2.5 PGA PE | | |
| 5D.903.0555.0 | socket plug WTPN 2.5 PG05P | | |
| 0D.203.1855.0 | end plate APWTN 2.5 P/F | | |
| 5D.903.0655.0 | socket plug WTPN 2.5 PG06P | | |
| 5D.903.0055.0 | socket plug WTPN 2.5 PGA | | |
| 0D.203.8055.5 | test plug PS 2.5 | | |
| 0D.203.8455.9 | lock WN PR | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 119.86kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.06kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 63.07kB | |
| | - | 61.00kB | TIF |
| | - | 1.17MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 295.27kB | |
| | - | 1.06MB | STP |
| | - | 2.64MB | IGS |
| | - | 593.06kB | JT |
Retailer
earth terminal WTPN 2.5 E P/F PE rated voltage 500 V, push-In connection//true, number of levels 2, number of clamp positions per level 4, nominal cross section 2.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 2,5mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 5.08 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer