Back to overview
end bracket WEFN 6N
Article number 0D.200.0555.0
end bracket WEFN 6N length 56.4 mm, height 63.4 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 0D.200.0555.0 |
|---|---|
| article description | end bracket WEFN 6N |
| EAN | 4049088717949 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 280 mm |
|---|---|
| width packed | 172 mm |
| height packed | 64 mm |
| gross weight packed | 1452 g |
| volume packed | 3082.24 ccm |
| net weight single part | 27.03 g |
| volume single part | 61.645 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 12.25 mm |
| latching | screwable |
| length | 56.4 mm |
| mounting method | DIN rail (top hat rail) |
| height | 63.4 mm |
| tightening moment | 0.8 Nm |
| halogen free | yes |
classification
| ETIM 5.0 | end bracket |
|---|---|
| ECLASS 8.1 | end bracket |
| ETIM 4.0 | end bracket |
| ETIM 3.0 | end bracket |
| ETIM 6.0 | EC001041 |
| ETIM 7.0 | EC001041 |
| ECLASS 11 | 27141135 |
| ETIM 8.0 | EC001041 |
| ETIM 9.0 | EC001041 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 125.19kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.53kB | |
| | - | 77.47kB | TIF |
| | - | 1.90MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 447.70kB | |
| | - | 1.82MB | STP |
| | - | 5.82MB | IGS |
| | - | 1.08MB | JT |
Retailer
Article number 0D.200.0555.0
end bracket WEFN 6N length 56.4 mm, height 63.4 mm, mounting method DIN rail (top hat rail), color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer