Back to overview
end cap GESIS NRG 5+2
BEST CHOICE
Article number 06.562.9753.0
gesis® NRG end cap; for flat cable 5G2,5/4+2X1,5 Basic + Signal; IP40; rated voltage 250 V; can be assembled after cable is cut with cutting tool; Contains silicone; colour: natural coloured
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 06.562.9753.0 |
|---|---|
| article description | end cap GESIS NRG 5+2 |
| EAN | 4049088427299 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 169 mm |
|---|---|
| width packed | 123 mm |
| height packed | 53 mm |
| gross weight packed | 250 g |
| volume packed | 1102 ccm |
| net weight single part | 13.2 g |
| volume single part | 110.2 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.710.1323.1 | flat cable 5G2,5+2x1,5 HF OS | | |
| 00.710.1324.1 | flat cable 5G4+2x1,5 HF OS | | |
| 00.712.1323.1 | flat cable 5G2,5+2x1,5 PVC OS | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 326.60kB | |
| | - | 83.54kB | |
| | - | 11.93kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 54.26kB | |
| | - | 52.14kB | TIF |
| | - | 837.04kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 307.88kB | |
| | - | 743.04kB | STP |
| | - | 2.10MB | IGS |
| | - | 480.93kB | JT |
Retailer
BEST CHOICE
Article number 06.562.9753.0
gesis® NRG end cap; for flat cable 5G2,5/4+2X1,5 Basic + Signal; IP40; rated voltage 250 V; can be assembled after cable is cut with cutting tool; Contains silicone; colour: natural coloured
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer