Back to overview
feed-through terminal 9700 A / 5 S35 BLAU
NO LONGER AVAILABLE
Article number 54.003.7553.6
Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color b lue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 54.003.7553.6 |
|---|---|
| article description | feed-through terminal 9700 A / 5 S35 BLAU |
| EAN | 4015573208681 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 242 mm |
|---|---|
| width packed | 126 mm |
| height packed | 43 mm |
| gross weight packed | 561.6 g |
| volume packed | 1311 ccm |
| net weight single part | 5.2 g |
| volume single part | 13.11 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | blue |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA66 |
| inflammability class of insulation material acc. with UL94 | V2 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V2 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 24 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 46.6 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.5 Nm |
technical data UL/CSA
| cross section UL | 18-12 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 30 A |
| current field wiring | 20 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 600 V |
| current CSA | 25 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 103.85kB | |
| | - | 1.26kB | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.05kB | |
| | - | 48.88kB | TIF |
| | - | 278.90kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 189.57kB | |
| | - | 303.05kB | STP |
| | - | 723.27kB | IGS |
| | - | 171.75kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 54.003.7553.6
Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color b lue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer