feed-through terminal WTN 10 D1/2
feed-through terminal WTN 10 D1/2 rated voltage 1000 V, rated current 57 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 10 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 10mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 10 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S10.5055.0 |
|---|---|
| article description | feed-through terminal WTN 10 D1/2 |
| EAN | 4049088725395 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 78 mm |
| gross weight packed | 1334 g |
| volume packed | 2159 ccm |
| net weight single part | 25.29 g |
| volume single part | 43.18 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 10 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 10 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 57 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 55.6 mm |
| type of insulation material | thermoplastic |
| width | 10 mm |
| height | 63.7 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 2 | screw connection |
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 16 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 10 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 10 mm² |
| wire strip length | 12 mm |
| torque conductor mounting | 1.2 Nm |
| cross section UL | 20-6 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 60 A |
| current field wiring | 60 A |
| cross section CSA | 20-6 AWG |
| voltage CSA | 600 V |
| current CSA | 60 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S04.5227.5 | jumper bar IVB WTN 4R10 | | |
| 0D.S11.3227.0 | insert bridge IVB WTN 10-2 IN | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S10.3527.5 | jumper bar IVB WTN 10-5 | | |
| 0D.S10.3227.5 | jumper bar IVB WTN 10-2 | | |
| 0D.S11.3327.0 | insert bridge IVB WTN 10-3 IN | | |
| 0D.S10.4027.5 | jumper bar IVB WTN 10-10 | | |
| 0D.S10.3327.5 | jumper bar IVB WTN 10-3 | | |
| 0D.S11.3527.0 | insert bridge IVB WTN 10-5 IN | | |
| 0D.S03.5227.5 | jumper bar IVB WTN 2.5R10 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
| 0D.S10.2155.0 | end plate APWTN 10 D1/2 | | |
| 0D.S11.4027.0 | insert bridge IVB WTN 10-10 IN | | |
| 0D.S06.1055.9 | partition TW 002 WTN | | |
| 0D.S11.3427.0 | insert bridge IVB WTN 10-4 IN | | |
| 0D.S10.3427.5 | jumper bar IVB WTN 10-4 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 126.55kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 797.02kB | |
| | - | 873.62kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 68.77kB | |
| | - | 66.65kB | TIF |
| | - | 1.45MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 347.76kB | |
| | - | 1.00MB | STP |
| | - | 2.51MB | IGS |
| | - | 532.94kB | JT |
Retailer
feed-through terminal WTN 10 D1/2 rated voltage 1000 V, rated current 57 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 10 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 10mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 10 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer