feed-through terminal WTN 240
feed-through terminal WTN 240 rated voltage 1000 V, rated current 415 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 240 mm², connectable conductor cross section fine stranded without cable end sleeve 95mm² - 240mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 43 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S99.0055.0 |
|---|---|
| article description | feed-through terminal WTN 240 |
| EAN | 4049088725838 |
| Minimum order quantitiy | 4 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 160 mm |
|---|---|
| width packed | 135 mm |
| height packed | 105 mm |
| gross weight packed | 1572 g |
| volume packed | 2268 ccm |
| net weight single part | 373.7 g |
| volume single part | 567 ccm |
| packaging | cardboard |
| packaging quantity | 4 piece(s) |
| nominal cross section | 240 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 43 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 415 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 93 mm |
| width | 43 mm |
| height | 126 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 95 mm² |
| maximum cross section solid | 240 mm² |
| minimum cross section fine stranded | 95 mm² |
| maximum cross section fine stranded | 240 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 95 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 185 mm² |
| wire strip length | 35 mm |
| torque conductor mounting | 19 Nm |
| cross section UL | 300-500 kcmil |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 370 A |
| current field wiring | 370 A |
| cross section CSA | 300-500 kcmil |
| voltage CSA | 600 V |
| current CSA | 370 A |
| ETIM 9.0 | EC000897 |
|---|
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S42.3227.0 | insert bridge IVB WTN 240-2 IN | | |
| 0D.S42.3327.0 | insert bridge IVB WTN 240-3 IN | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 109.59kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 797.02kB | |
| | - | 873.62kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 72.75kB | |
| | - | 70.71kB | TIF |
| | - | 1.35MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 358.19kB | |
| | - | 955.37kB | STP |
| | - | 2.32MB | IGS |
| | - | 477.95kB | JT |
Retailer
feed-through terminal WTN 240 rated voltage 1000 V, rated current 415 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 240 mm², connectable conductor cross section fine stranded without cable end sleeve 95mm² - 240mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 43 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer