feed-through terminal WTN 50 RT
feed-through terminal WTN 50 RT rated voltage 1000 V, rated current 150 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 50 mm², connectable conductor cross section fine stranded without cable end sleeve 16mm² - 50mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 20 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S50.0055.5 |
|---|---|
| article description | feed-through terminal WTN 50 RT |
| EAN | 4049088725586 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 268 mm |
|---|---|
| width packed | 205 mm |
| height packed | 78 mm |
| gross weight packed | 2285 g |
| volume packed | 4285 ccm |
| net weight single part | 108.6 g |
| volume single part | 214.25 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
| nominal cross section | 50 mm² |
|---|---|
| color | red |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 20 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 150 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 70.5 mm |
| width | 20 mm |
| height | 76.6 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 16 mm² |
| maximum cross section solid | 50 mm² |
| minimum cross section fine stranded | 16 mm² |
| maximum cross section fine stranded | 50 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 16 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 50 mm² |
| wire strip length | 26 mm |
| torque conductor mounting | 5.6 Nm |
| cross section UL | 6-2sol AWG,1/0str AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 150 A |
| current field wiring | 150 A |
| cross section CSA | 6-2sol AWG,1/0str AWG |
| voltage CSA | 600 V |
| current CSA | 150 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S50.3227.0 | insert bridge IVB WTN 50-2 IN | | |
| 0D.S50.3327.0 | insert bridge IVB WTN 50-3 IN | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 113.93kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 873.62kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 75.97kB | |
| | - | 73.90kB | TIF |
| | - | 1.28MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 297.98kB | |
| | - | 788.57kB | STP |
| | - | 1.83MB | IGS |
| | - | 385.05kB | JT |
Retailer
feed-through terminal WTN 50 RT rated voltage 1000 V, rated current 150 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 50 mm², connectable conductor cross section fine stranded without cable end sleeve 16mm² - 50mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 20 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer