feed-through terminal WTN 95 RT
feed-through terminal WTN 95 RT rated voltage 1000 V, rated current 232 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 95 mm², connectable conductor cross section fine stranded without cable end sleeve 35mm² - 95mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 32.2 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S95.0055.5 |
|---|---|
| article description | feed-through terminal WTN 95 RT |
| EAN | 4049088725678 |
| Minimum order quantitiy | 20 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 268 mm |
|---|---|
| width packed | 205 mm |
| height packed | 105 mm |
| gross weight packed | 3743 g |
| volume packed | 5769 ccm |
| net weight single part | 181 g |
| volume single part | 288.45 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
| nominal cross section | 95 mm² |
|---|---|
| color | red |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 32.2 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 232 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 80 mm |
| width | 25 mm |
| height | 89.4 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 35 mm² |
| maximum cross section solid | 95 mm² |
| minimum cross section fine stranded | 35 mm² |
| maximum cross section fine stranded | 95 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 35 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 95 mm² |
| wire strip length | 26 mm |
| torque conductor mounting | 10 Nm |
| cross section UL | 2-4/0 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 230 A |
| current field wiring | 230 A |
| cross section CSA | 2-4/0 AWG |
| voltage CSA | 600 V |
| current CSA | 230 A |
| ETIM 9.0 | EC000897 |
|---|
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S95.3227.0 | insert bridge IVB WTN 95-2 IN | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
| 0D.S95.3327.0 | insert bridge IVB WTN 95-3 IN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 108.14kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 797.02kB | |
| | - | 873.62kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.89kB | |
| | - | 58.80kB | TIF |
| | - | 1.21MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 238.59kB | |
| | - | 453.61kB | STP |
| | - | 1.11MB | IGS |
| | - | 238.51kB | JT |
Retailer
feed-through terminal WTN 95 RT rated voltage 1000 V, rated current 232 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 95 mm², connectable conductor cross section fine stranded without cable end sleeve 35mm² - 95mm², mounting method DIN rail (top hat rail), color red, width/grid dimension 32.2 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer