feed-through terminal WTPN 16
feed-through terminal WTPN 16 rated voltage 1000 V, rated current 76 A, push-In connection//true, number of levels 1, number of clamp positions per level 4, nominal cross section 16 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 16mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 12 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.216.0055.0 |
|---|---|
| article description | feed-through terminal WTPN 16 |
| EAN | 4049088719271 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 271 mm |
|---|---|
| width packed | 212 mm |
| height packed | 63 mm |
| gross weight packed | 1672 g |
| volume packed | 3619.476 ccm |
| net weight single part | 31.38 g |
| volume single part | 72.39 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 16 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 4 |
| width/grid dimension | 12 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | push-In connection//true |
| number of clamp positions per level | 4 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 76 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 76.5 mm |
| width | 12 mm |
| height | 54.3 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 25 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 16 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 16 mm² |
| wire strip length | 18 mm |
| cross section UL | 20-4 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 82 A |
| current field wiring | 82 A |
| cross section CSA | 20-4 AWG |
| voltage CSA | 600 V |
| current CSA | 82 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.206.5227.5 | jumper bar IVB WTPN 6R16 | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.204.5427.5 | jumper bar IVB WTPN 4R16 | | |
| 0D.216.3227.5 | jumper bar IVB WTPN 16-2 | | |
| 0D.S04.1255.9 | partition TW 008 WTN | | |
| 0D.S04.2055.0 | end plate APWTN 2.5/4 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
| 0D.S04.1155.9 | partition TW 005 WTN | | |
| 0D.210.7156.0 | marking plate WMP 10-5.8 | | |
| 0D.216.2055.0 | end plate APWTPN 16 | | |
| 0D.216.5127.5 | jumper bar IVB WTPN 2.5R16 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.76kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB | |
| | - | 751.28kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 70.34kB | |
| | - | 68.32kB | TIF |
| | - | 1.58MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 401.99kB | |
| | - | 1.20MB | STP |
| | - | 3.40MB | IGS |
| | - | 674.69kB | JT |
Retailer
feed-through terminal WTPN 16 rated voltage 1000 V, rated current 76 A, push-In connection//true, number of levels 1, number of clamp positions per level 4, nominal cross section 16 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 16mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 12 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer