Back to overview
feed-through terminal
Article number 57.535.0155.0
Feed-through terminal with Screw connection for mounting on TS 35/ TS 32, nominal cross section: 35 mm², width: 16 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Retailer
commercial data
| article number | 57.535.0155.0 |
|---|---|
| article description | feed-through terminal |
| Minimum order quantitiy | 1 |
packaging dimensions
| packaging | cardboard |
|---|
general
| nominal cross section | 35 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | yes |
| mounting method | DIN rail (top hat rail)/G-rail |
| terminal blocks for electrical installations | no |
| mounting method | DIN rail (top hat rail)/G-rail |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated impulse voltage | 8 kV |
|---|---|
| pollution degree | 3 |
| closing plate required | no |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
technical data UL/CSA
| cross section UL | 10 - 1/0 AWG |
|---|---|
| voltage UL | 600 V |
| cross section CSA | 10 - 1/0 AWG |
| voltage CSA | 600 V |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| Z7.285.3027.0 | insulated jumper bar IVB WKN 35 - 10 | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| Z7.285.2427.0 | insulated jumper bar IVB WKN 35 - 4 | | |
| Z7.285.2327.0 | insulated jumper bar IVB WKN 35 - 3 | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| Z7.285.2227.0 | insulated jumper bar IVB WKN 35 - 2 | | |
| 07.311.7855.0 | partition TWN 35 /V0 | | |
| Z7.285.3227.0 | insulated jumper bar IVB WKN 35 - 12 | | |
| 04.242.8053.0 | marking tag strips 9705 A / 8 / 10 | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| Z7.285.2527.0 | insulated jumper bar IVB WKN 35 - 5 | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
| Z7.285.2627.0 | insulated jumper bar IVB WKN 35 - 6 | |
Retailer
Article number 57.535.0155.0
Feed-through terminal with Screw connection for mounting on TS 35/ TS 32, nominal cross section: 35 mm², width: 16 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer