Back to overview
female contact CRIMP RST20i2/i3 2,5QMM
Article number 02.122.9200.0
RST20i3/2 crimp contact, female, 20A, for cross section 2.5 mm²/AWG14
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 02.122.9200.0 |
|---|---|
| article description | female contact CRIMP RST20i2/i3 2,5QMM |
| EAN | 4049088155833 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 112 mm |
|---|---|
| width packed | 77 mm |
| height packed | 48 mm |
| gross weight packed | 210 g |
| volume packed | 414 ccm |
| net weight single part | 1.844 g |
| volume single part | 4.14 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
technical data
| version of construction | female |
|---|---|
| nominal cross section | 2.5 mm² |
| type of construction | crimp contacts for 2-/3-pole |
classification
| ETIM 6.0 | EC000796 |
|---|---|
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 94.82kB | |
| | - | 13.25kB | DOCX |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.77kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.03kB | |
| | - | 54.97kB | TIF |
| | - | 13.37kB | TIF |
| | - | 15.02kB | |
| | - | 1.45MB | DXF |
Retailer
Article number 02.122.9200.0
RST20i3/2 crimp contact, female, 20A, for cross section 2.5 mm²/AWG14
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer