flat cable adapter BST14I2I B1HZB GN01
gesis® NRG flat cable adapter BST14i2; color of coding: green; 50 V; 3 A; IP20; tap off of the SELV signal of the combined flat cable BASIC+KNX with shielded bus; pluggable output parallel to flat cable; piercing-contact screws with Torx-head; no shield contacting; for gesis® NRG flat cable 5G2,5+2x1,5 and 5G4+2x1,5 with shielded bus.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 93.421.5453.0 |
|---|---|
| article description | flat cable adapter BST14I2I B1HZB GN01 |
| EAN | 4049088357190 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
| length packed | 176 mm |
|---|---|
| width packed | 126 mm |
| height packed | 55 mm |
| gross weight packed | 260 g |
| volume packed | 1220 ccm |
| net weight single part | 43.2 g |
| volume single part | 244 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| rated current | 3 A |
|---|---|
| degree of protection (IP) | IP20 |
| mechanical coding | yes |
| Pole codification | 1+, 2- |
| color of coding/ contact carrier | green |
| color housing | black |
| lockable | self-locking (unlocking by hand) |
| model | tapp-off |
|---|
| halogen free | yes |
|---|---|
| contact material | CuZn |
| fire load | 0.103 kWh/St |
| ETIM 5.0 | flat cable adapter for plug-in building installation |
|---|---|
| ECLASS 8.1 | flat cable adapter for plug-in building installation |
| ETIM 4.0 | flat cable adapter for plug-in building installation |
| ETIM 6.0 | EC002588 |
| ETIM 7.0 | EC002588 |
| ECLASS 11 | 27440601 |
| ETIM 8.0 | EC002588 |
| ETIM 9.0 | EC002588 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.712.0323.7 | flat cable 5G2,5+2x1,5 PVC SC | | |
| 00.710.0324.7 | flat cable 5G4+2x1,5 HF SC | | |
| 00.710.0323.7 | flat cable 5G2,5+2x1,5 HF SC | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 849.12kB | |
| | - | 136.48kB | |
| | - | 12.12kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 366.95kB | |
| | - | 331.17kB | |
| | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.09kB | |
| | - | 81.96kB | TIF |
| | - | 7.21MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 189.77kB | |
| | - | 690.44kB | STP |
| | - | 1.86MB | IGS |
| | - | 395.46kB | JT |
Retailer
gesis® NRG flat cable adapter BST14i2; color of coding: green; 50 V; 3 A; IP20; tap off of the SELV signal of the combined flat cable BASIC+KNX with shielded bus; pluggable output parallel to flat cable; piercing-contact screws with Torx-head; no shield contacting; for gesis® NRG flat cable 5G2,5+2x1,5 and 5G4+2x1,5 with shielded bus.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer