flat cable adapter GST15I2A SI
gesis® NRG bus feed-in for flat cable; colour: black; 250 V; 6 A; IP20; integrated strain-relief to feed-in with round cables; diameter: 5,9 to 7,5 mm; cross-section 0,5 to 1,5 mm²; piercing-contact screws with Torx-head; for gesis® NRG flat cable 5G2,5+2x1,5 and 5G4+2x1,5 with unshielded bus.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 91.020.5453.0 |
|---|---|
| article description | flat cable adapter GST15I2A SI |
| EAN | 4049088336805 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
| length packed | 173 mm |
|---|---|
| width packed | 127 mm |
| height packed | 49 mm |
| gross weight packed | 320 g |
| volume packed | 1077 ccm |
| net weight single part | 53.3 g |
| volume single part | 215.4 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| rated current | 6 A |
|---|---|
| degree of protection (IP) | IP40 |
| mechanical coding | yes |
| Pole codification | D1, D2 |
| color of coding/ contact carrier | pastel blue |
| color housing | black |
| lockable | self-locking (unlocking by tool) |
| connection cross section solid mm² max. | 1.5 mm² |
|---|---|
| connection cross section solid mm² min. | 0.5 mm² |
| connection cross section fine stranded mm² max. | 1.5 mm² |
| connection cross section fine stranded mm² min. | 0.5 mm² |
| type of termination (round cable) | screw connection |
| sheath strip length | 25 mm |
| wire strip length | 8 mm |
| model | central feed-in |
|---|
| halogen free | yes |
|---|---|
| contact material | CuZn |
| fire load | 0.095 kWh/St |
| ETIM 5.0 | flat cable adapter for plug-in building installation |
|---|---|
| ECLASS 8.1 | flat cable adapter for plug-in building installation |
| ETIM 4.0 | flat cable adapter for plug-in building installation |
| ETIM 6.0 | EC002588 |
| ETIM 7.0 | EC002588 |
| ECLASS 11 | 27440601 |
| ETIM 8.0 | EC002588 |
| ETIM 9.0 | EC002588 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.710.1323.1 | flat cable 5G2,5+2x1,5 HF OS | | |
| 00.710.1324.1 | flat cable 5G4+2x1,5 HF OS | | |
| 00.712.1323.1 | flat cable 5G2,5+2x1,5 PVC OS | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 670.54kB | |
| | - | 134.49kB | |
| | - | 12.15kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 330.70kB | |
| | - | 324.75kB | |
| | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 85.81kB | |
| | - | 83.77kB | TIF |
| | - | 1.33MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 195.26kB | |
| | - | 710.82kB | STP |
| | - | 2.05MB | IGS |
| | - | 387.96kB | JT |
Retailer
gesis® NRG bus feed-in for flat cable; colour: black; 250 V; 6 A; IP20; integrated strain-relief to feed-in with round cables; diameter: 5,9 to 7,5 mm; cross-section 0,5 to 1,5 mm²; piercing-contact screws with Torx-head; for gesis® NRG flat cable 5G2,5+2x1,5 and 5G4+2x1,5 with unshielded bus.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer