fuse box RCBO 3+N-polig C 16 A
System gesis® SPZ - Distribution box, pre-wired for pluggable decentralized fuse protection for EVC applications. In the sealable housing made of plastic a 5-pole RST® CLASSIC (Type: RST25i5), concrete grey coded, offers the possibility of a pluggable input. Internally, a 4-pole RCBO type A with tripping characteristic C16 A /30 mA is installed and wired. The output is designed as a pluggable RST® CLASSIC 5-pole (Type: RST25i5), concrete grey coded.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 98.554.1200.6 |
|---|---|
| article description | fuse box RCBO 3+N-polig C 16 A |
| EAN | 4049088650390 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 318 mm |
|---|---|
| width packed | 288 mm |
| height packed | 125 mm |
| gross weight packed | 1540 g |
| volume packed | 11448 ccm |
| net weight single part | 1300 g |
| volume single part | 11448 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| type of dsitribution block | Energieverteiler |
|---|---|
| rated voltage | 400 V |
| rated current | 16 A |
| number of poles | 5 |
| degree of protection (IP) | IP65 |
| halogen free | yes |
| housing material | plastic |
| type of integrated switching | other |
| type of fastening | ja |
| shock resistance | IK07 |
| number of outputs | 1 |
|---|---|
| Pole codification | L, N, PE, 1, 2 |
| color of coding/ contact carrier | concrete grey |
| locking mechanism | integrated in the connector |
| type of security device | RCBO 3+N C16 A / 0.03 A / 6 kA |
| number of security devices | 1 |
| output type | RST® CLASSIC |
| type of connector output | RST25i5 female |
| number of inputs | 1 |
|---|---|
| input type | RST® CLASSIC |
| type of connector input | RST25i5 plug |
| depth | 102 mm |
|---|---|
| width | 143 mm |
| height | 260 mm |
| ETIM 8.0 | EC000214 |
|---|---|
| ETIM 9.0 | EC000214 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.454.0124.0 | cable assembly RST25I5KS-S 60S 15BG03 | | |
| 99.455.0124.0 | cable assembly RST25I5KS-S 60S 20BG03 | | |
| 99.459.0124.0 | cable assembly RST25I5KS-S 60S 25BG03 | | |
| 99.456.0124.0 | cable assembly RST25I5KS-S 60S 05BG03 | | |
| 99.460.0124.0 | cable assembly RST25I5KS-S 60S 30BG03 | | |
| 99.575.0000.7 | connector RST25I5S6B1 ZR3SV BG03 | | |
| 99.576.0000.7 | connector RST25I5S6S1 ZR3SV BG03 | | |
| 99.453.0124.0 | cable assembly RST25I5KS-S 60S 10BG03 | | |
| 96.85A.0560.3 | cable assembly RST25I5KSBS 6HO 05BG03 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.456.0124.0 | cable assembly RST25I5KS-S 60S 05BG03 | | |
| 96.85A.0560.3 | cable assembly RST25I5KSBS 6HO 05BG03 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 737.95kB | |
| | - | 223.71kB | |
| | - | 517.00kB | |
| | - | 136.61kB | |
| | - | 12.34kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 318.41kB | |
| | - | 257.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 97.60kB | |
| | - | 95.46kB | TIF |
| | - | 4.33MB | DXF |
| | - | 27.21kB | PNG |
Retailer
System gesis® SPZ - Distribution box, pre-wired for pluggable decentralized fuse protection for EVC applications. In the sealable housing made of plastic a 5-pole RST® CLASSIC (Type: RST25i5), concrete grey coded, offers the possibility of a pluggable input. Internally, a 4-pole RCBO type A with tripping characteristic C16 A /30 mA is installed and wired. The output is designed as a pluggable RST® CLASSIC 5-pole (Type: RST25i5), concrete grey coded.
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer