Back to overview
cable assembly RST25I5KS-S 60S 05BG03
BEST CHOICE
Article number 99.456.0124.0
RST25i5 connection cable, free end - male, number of poles 5, rated voltage 250 V / 400 V, rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F, total length 0.5 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey
commercial data
|
article number
|
99.456.0124.0
|
|---|---|
|
article description
|
cable assembly RST25I5KS-S 60S 05BG03
|
|
EAN
|
4049088596452
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
CZ
|
|
customs tariff number
|
85444290
|
packaging dimensions
|
length packed
|
393 mm
|
|---|---|
|
width packed
|
343 mm
|
|
height packed
|
198 mm
|
|
gross weight packed
|
8025 g
|
|
volume packed
|
26690 ccm
|
|
net weight single part
|
257.8 g
|
|
volume single part
|
1334.5 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
20 piece(s)
|
general
|
rated current
|
25 A
|
|---|---|
|
rated voltage
|
250 V / 400 V
|
|
rated voltage 2
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
3
|
|
continuity resistor
|
1.98 mOhm
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
concrete grey
|
|
Pole codification
|
L, N, PE, 1, 2
|
|
color of housing inclusive strain relief
|
black
|
model
|
nominal cross section conductor
|
6 mm²
|
|---|---|
|
degree of protection (IP)
|
IP66/68 (3m;2h) /IP69
|
|
wire strip length
|
10 mm
|
|
sheath strip length
|
70 mm
|
|
preparation of conductor ends
|
ultrasonically compressed wire ends
|
|
cable type
|
H05Z1Z1-F
|
|
cable color
|
black
|
|
cable diameter max.
|
15.3 mm
|
|
version of cable
|
male - free end
|
|
type of cord set
|
connection cable
|
|
version cable end 1
|
free end
|
|
version cable end 2
|
male
|
|
shielded
|
no
|
|
type of construction
|
cable screw gland
|
|
connection type
|
screw connection
|
|
cable diameter min.
|
14.7 mm
|
material
|
surface finish
|
silver-plated
|
|---|---|
|
halogen free
|
yes
|
|
continuous temperature of cable
|
70 °C
|
|
insulation components continous temperature
|
100 °C
|
|
fire load
|
0.894 kWh/St
|
|
fire class
|
Eca
|
dimensions
|
total length
|
0.5 m
|
|---|
classification
|
ETIM 5.0
|
patch cord for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
patch cord for plug-in building installation
|
|
ETIM 4.0
|
patch cord for plug-in building installation
|
|
ETIM 6.0
|
EC002587
|
|
ETIM 7.0
|
EC002587
|
|
ECLASS 11
|
27440604
|
|
ETIM 8.0
|
EC002587
|
|
ETIM 9.0
|
EC002587
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.532.0000.7 | cover for male connector SW |
|
|
| 05.565.9953.1 | cover for male connector SW |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.453.1755.1 | Circuitbreaker Module FH BO 32 C RST25 |
|
|
| 75.453.0053.1 | connecting module FCS 16 5 SI SA RST |
|
|
| 75.453.0353.1 | connection module double output FCS 16 5 SI SA RST25 |
|
|
| 98.554.1200.6 | fuse box RCBO 3+N-polig C 16 A |
|
|
| 75.456.1255.1 | Circuitbreaker Module FH RCBO 32 CARST25 |
|
|
| 98.554.1200.7 | fuse box RCBO 3+N-polig C 32 A |
|
|
| 98.554.1200.0 | fuse box Bausatz Sicherungsbox |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 517.00kB | |
|
|
- | 44.29kB | |
|
|
- | 493.00B | TXT |
|
|
- | 611.00B | TXT |
|
|
- | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 15.38MB |
Retailer
BEST CHOICE
Article number 99.456.0124.0
RST25i5 connection cable, free end - male, number of poles 5, rated voltage 250 V / 400 V, rated current acc. IEC61535 25 A, operating current up to 32 A acc. VDE / IEC 61984 acc. to derating curve, cable type H05Z1Z1-F, total length 0.5 m, nominal cross section conductor 6 mm², color of coding/ contact carrier concrete grey