Back to overview
fuse disconnect lever THSI 5X20
NO LONGER AVAILABLE
Article number Z1.298.1053.0
Fuse disconnect lever to stick on disconnect block type WKFN 4 TKG/35,for fuse 5x20 mm, Color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | Z1.298.1053.0 |
|---|---|
| article description | fuse disconnect lever THSI 5X20 |
| EAN | 4015573710832 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 5.97 g |
| volume single part | 12 ccm |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| color | grey |
|---|---|
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | direct mounting |
| fuse insert | G-fuse 5x20 mm |
| mounting method | direct mounting |
| inflammability class of insulation material acc. with UL94 | V0 |
technical data
| rated voltage | 250 V |
|---|---|
| pollution degree | 3 |
| closing plate required | no |
| length | 45.2 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
additional data
| remark to rated voltage | note fuse insert |
|---|---|
| remark to rated current | note fuse insert |
classification
| ETIM 5.0 | fuse terminal block |
|---|---|
| ECLASS 8.1 | fuse terminal block |
| ETIM 4.0 | fuse terminal block |
| ETIM 3.0 | fuse terminal block |
| ETIM 6.0 | EC000899 |
| ETIM 7.0 | EC000899 |
| ECLASS 11 | 27141116 |
| ETIM 8.0 | EC000899 |
| ETIM 9.0 | EC000899 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 04.242.6053.0 | marking tag strips 9705 A / 6 / 10 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 98.75kB | |
| | - | 708.00B | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.71MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.91kB | |
| | - | 56.80kB | TIF |
| | - | 947.85kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 117.60kB | |
| | - | 270.77kB | STP |
| | - | 581.93kB | IGS |
| | - | 2.55kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number Z1.298.1053.0
Fuse disconnect lever to stick on disconnect block type WKFN 4 TKG/35,for fuse 5x20 mm, Color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer