Back to overview
fuse terminal WK 4/THSI6,3 GL 250U/V0
NO LONGER AVAILABLE
Article number 57.904.6755.0
Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray
commercial data
|
article number
|
57.904.6755.0
|
|---|---|
|
article description
|
fuse terminal WK 4/THSI6,3 GL 250U/V0
|
|
EAN
|
4015573528383
|
|
Minimum order quantitiy
|
50
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369095
|
packaging dimensions
|
length packed
|
271 mm
|
|---|---|
|
width packed
|
154 mm
|
|
height packed
|
58 mm
|
|
gross weight packed
|
1172 g
|
|
volume packed
|
2421 ccm
|
|
net weight single part
|
21.8 g
|
|
volume single part
|
48.42 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
certificates / approvals
general
|
nominal cross section
|
4 mm²
|
|---|---|
|
color
|
grey
|
|
number of levels
|
1
|
|
width/grid dimension
|
10 mm
|
|
insulating housing
|
PA666
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
mounting method
|
DIN rail (top hat rail)/G-rail
|
|
terminal blocks for electrical installations
|
no
|
|
fuse insert
|
G-fuse 6.3x32 mm
|
|
mounting method
|
DIN rail (top hat rail)/G-rail
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
no
|
technical data
|
rated current
|
10 A
|
|---|---|
|
rated voltage
|
250 V
|
|
rated impulse voltage
|
8 kV
|
|
pollution degree
|
3
|
|
closing plate required
|
no
|
|
length
|
77.2 mm
|
|
type of insulation material
|
thermoplastic
|
|
operating temperature
|
-40 - 55 °C
|
connection data
|
connection type 2
|
screw connection
|
|---|---|
|
connection type 1
|
screw connection
|
|
minimum cross section solid
|
0.5 mm²
|
|
maximum cross section solid
|
6 mm²
|
|
minimum cross section fine stranded
|
0.5 mm²
|
|
maximum cross section fine stranded
|
4 mm²
|
|
wire strip length
|
8 mm
|
|
torque conductor mounting
|
0.5 Nm
|
technical data UL/CSA
|
cross section UL
|
22-10 AWG
|
|---|---|
|
voltage UL
|
250 V
|
|
current factory wiring
|
15 A
|
|
current field wiring
|
15 A
|
|
cross section CSA
|
22-10 AWG
|
|
voltage CSA
|
250 V
|
|
current CSA
|
10 A
|
additional data
|
remark to rated voltage
|
note max power loss
|
|---|---|
|
remark to rated current
|
note max power loss
|
|
defect indicator
|
glow lamp
|
|
voltage type for defect indication
|
AC/DC
|
|
minimum operating voltage of defective display
|
110 V
|
|
maximum operating voltage of defective display
|
250 V
|
classification
|
ETIM 5.0
|
fuse terminal block
|
|---|---|
|
ECLASS 8.1
|
fuse terminal block
|
|
ETIM 4.0
|
fuse terminal block
|
|
ETIM 3.0
|
fuse terminal block
|
|
ETIM 6.0
|
EC000899
|
|
ETIM 7.0
|
EC000899
|
|
ECLASS 11
|
27141116
|
|
ETIM 8.0
|
EC000899
|
|
ETIM 9.0
|
EC000899
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 108.43kB | |
|
|
- | 1.48kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 182.67kB | |
|
|
- | 38.48kB | |
|
|
- | 180.24kB | |
|
|
- | 106.47kB | |
|
|
- | 1.71MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 64.88kB | |
|
|
- | 62.76kB | TIF |
|
|
- | 313.46kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 193.19kB | |
|
|
- | 678.26kB | STP |
|
|
- | 1.42MB | IGS |
|
|
- | 251.35kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 57.904.6755.0
Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray