Back to overview
fuse terminal WK 4/THSI6,3 GL 500U/V0
NO LONGER AVAILABLE
Article number 57.904.6855.0
Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 57.904.6855.0 |
|---|---|
| article description | fuse terminal WK 4/THSI6,3 GL 500U/V0 |
| EAN | 4015573528390 |
| Minimum order quantitiy | 200 |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 271 mm |
|---|---|
| width packed | 154 mm |
| height packed | 58 mm |
| gross weight packed | 1172 g |
| volume packed | 2421 ccm |
| net weight single part | 21.8 g |
| volume single part | 48.42 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| width/grid dimension | 10 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail)/G-rail |
| terminal blocks for electrical installations | no |
| fuse insert | G-fuse 6.3x32 mm |
| mounting method | DIN rail (top hat rail)/G-rail |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated current | 10 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 77.2 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 8 mm |
| torque conductor mounting | 0.5 Nm |
technical data UL/CSA
| cross section UL | 22-10 AWG |
|---|---|
| voltage UL | 500 V |
| current factory wiring | 15 A |
| current field wiring | 15 A |
| cross section CSA | 22-10 AWG |
| voltage CSA | 500 V |
| current CSA | 10 A |
additional data
| remark to rated voltage | note max power loss |
|---|---|
| remark to rated current | note max power loss |
| defect indicator | glow lamp |
| voltage type for defect indication | AC/DC |
| minimum operating voltage of defective display | 380 V |
| maximum operating voltage of defective display | 500 V |
classification
| ETIM 5.0 | fuse terminal block |
|---|---|
| ECLASS 8.1 | fuse terminal block |
| ETIM 4.0 | fuse terminal block |
| ETIM 3.0 | fuse terminal block |
| ETIM 6.0 | EC000899 |
| ETIM 7.0 | EC000899 |
| ECLASS 11 | 27141116 |
| ETIM 8.0 | EC000899 |
| ETIM 9.0 | EC000899 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.17kB | |
| | - | 1.48kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 1.71MB | |
| | - | 106.47kB | |
| | - | 180.24kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.88kB | |
| | - | 62.76kB | TIF |
| | - | 313.46kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 193.19kB | |
| | - | 678.26kB | STP |
| | - | 1.42MB | IGS |
| | - | 251.35kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 57.904.6855.0
Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer