fuse terminal WTN 4 FSI24 5X20
fuse terminal WTN 4 FSI24 5X20 rated voltage 24 V, rated current 12 A, screw connection, number of levels 1, number of clamp positions per level 4, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,34mm² - 4mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 8 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S04.4655.0 |
|---|---|
| article description | fuse terminal WTN 4 FSI24 5X20 |
| EAN | 4049088725081 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369095 |
| length packed | 205 mm |
|---|---|
| width packed | 135 mm |
| height packed | 65 mm |
| gross weight packed | 615 g |
| volume packed | 1799 ccm |
| net weight single part | 10.8 g |
| volume single part | 35.98 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 4 |
| width/grid dimension | 8 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| connection type | screw connection |
| number of clamp positions per level | 4 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
| halogen free | yes |
| rated current | 12 A |
|---|---|
| rated voltage | 24 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 53.3 mm |
| type of insulation material | thermoplastic |
| width | 8 mm |
| height | 47.3 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.34 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.34 mm² |
| maximum cross section fine stranded | 4 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.34 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 2.5 mm² |
| wire strip length | 10 mm |
| torque conductor mounting | 0.5 Nm |
| cross section UL | 22-10 AWG |
|---|---|
| voltage UL | 24 V |
| current factory wiring | 12 A |
| current field wiring | 12 A |
| cross section CSA | 22-10 AWG |
| voltage CSA | 24 V |
| current CSA | 12 A |
| ETIM 9.0 | EC000899 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S07.4027.0 | insert bridge IVB WTN 6-10 IN | | |
| 0D.S07.3427.0 | insert bridge IVB WTN 6-4 IN | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S07.3527.0 | insert bridge IVB WTN 6-5 IN | | |
| 0D.206.7056.0 | marking plate WMP 8-10 | | |
| 0D.S04.2455.0 | end plate APWTN 4 FSI | | |
| 0D.S07.3227.0 | insert bridge IVB WTN 6-2 IN | | |
| 0D.S07.3327.0 | insert bridge IVB WTN 6-3 IN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 153.08kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 734.64kB | |
| | - | 696.16kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 93.86kB | |
| | - | 91.71kB | TIF |
| | - | 1.83MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 439.84kB | |
| | - | 3.84MB | STP |
| | - | 11.01MB | IGS |
| | - | 2.41MB | JT |
Retailer
fuse terminal WTN 4 FSI24 5X20 rated voltage 24 V, rated current 12 A, screw connection, number of levels 1, number of clamp positions per level 4, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,34mm² - 4mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 8 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer