high current terminal WRTN 120
high current terminal WRTN 120 rated voltage 1000 V, rated current 269 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 120 mm², connectable conductor cross section fine stranded without cable end sleeve 6mm² - 120mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 42 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S96.1555.0 |
|---|---|
| article description | high current terminal WRTN 120 |
| EAN | 4049088725722 |
| Minimum order quantitiy | 4 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 275 mm |
|---|---|
| width packed | 105 mm |
| height packed | 67 mm |
| gross weight packed | 889 g |
| volume packed | 1935 ccm |
| net weight single part | 202.34 g |
| volume single part | 483.75 ccm |
| packaging | cardboard |
| packaging quantity | 4 piece(s) |
| nominal cross section | 120 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 42 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | bolt connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 269 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 132 mm |
| type of insulation material | thermoplastic |
| width | 42 mm |
| height | 62.6 mm |
| operating temperature | -40 - 55 °C |
| connection type | bolt connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 6 mm² |
| maximum cross section solid | 120 mm² |
| minimum cross section fine stranded | 6 mm² |
| maximum cross section fine stranded | 120 mm² |
| torque conductor mounting | 15 Nm |
| cross section UL | 10 AWG - 250 kcmil |
|---|---|
| voltage UL | 1500 V |
| current factory wiring | 255 A |
| current field wiring | 255 A |
| cross section CSA | 10 AWG - 250 kcmil |
| voltage CSA | 1500 V |
| current CSA | 255 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S43.6055.8 | cover ADWRTN 120 GE | | |
| 0D.S43.6055.5 | cover ADWRTN 120 RT | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S43.6055.0 | cover ADWRTN 120 | | |
| 0D.S43.3327.0 | jumper bar VB WRTN 120-3 | | |
| 0D.S43.6055.6 | cover ADWRTN 120 BL | | |
| 0D.S43.6055.1 | cover ADWRTN 120 SW | | |
| 0D.S43.3227.0 | jumper bar VB WRTN 120-2 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
| 0D.S43.6055.9 | cover ADWRTN 120 OR | | |
| 0D.S43.6055.7 | cover ADWRTN 120 GN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 131.32kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 623.46kB | |
| | - | 587.78kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 87.41kB | |
| | - | 85.25kB | TIF |
| | - | 1.62MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 811.26kB | |
| | - | 2.96MB | STP |
| | - | 8.45MB | IGS |
| | - | 1.50MB | JT |
Retailer
high current terminal WRTN 120 rated voltage 1000 V, rated current 269 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 120 mm², connectable conductor cross section fine stranded without cable end sleeve 6mm² - 120mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 42 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer