high current terminal WRTN 150 U
high current terminal WRTN 150 U rated voltage 1000 V, rated current 309 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 150 mm², connectable conductor cross section fine stranded without cable end sleeve 10mm² - 150mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 42 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S97.1655.0 |
|---|---|
| article description | high current terminal WRTN 150 U |
| EAN | 4049088725807 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 270 mm |
|---|---|
| width packed | 215 mm |
| height packed | 125 mm |
| gross weight packed | 1840 g |
| volume packed | 7256 ccm |
| net weight single part | 329.21 g |
| volume single part | 1451.2 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| nominal cross section | 150 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 42 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | bolt connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 309 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 220 mm |
| type of insulation material | thermoplastic |
| width | 42 mm |
| height | 119.5 mm |
| operating temperature | -40 - 55 °C |
| connection type | bolt connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 10 mm² |
| maximum cross section solid | 150 mm² |
| minimum cross section fine stranded | 10 mm² |
| maximum cross section fine stranded | 150 mm² |
| torque conductor mounting | 15 Nm |
| cross section UL | 10 AWG - 300 kcmil |
|---|---|
| voltage UL | 1500 V |
| current factory wiring | 285 A |
| current field wiring | 285 A |
| cross section CSA | 10 AWG - 300 kcmil |
| voltage CSA | 1500 V |
| current CSA | 285 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S43.3327.0 | jumper bar VB WRTN 120-3 | | |
| 0D.S43.3227.0 | jumper bar VB WRTN 120-2 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 114.67kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 623.46kB | |
| | - | 587.78kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 72.55kB | |
| | - | 70.49kB | TIF |
| | - | 3.61MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.60MB | |
| | - | 7.46MB | STP |
| | - | 21.66MB | IGS |
| | - | 3.93MB | JT |
Retailer
high current terminal WRTN 150 U rated voltage 1000 V, rated current 309 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 150 mm², connectable conductor cross section fine stranded without cable end sleeve 10mm² - 150mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 42 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer