high current terminal WRTN 240 U
high current terminal WRTN 240 U rated voltage 1000 V, rated current 415 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 240 mm², connectable conductor cross section fine stranded without cable end sleeve 10mm² - 240mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 55 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S99.1655.0 |
|---|---|
| article description | high current terminal WRTN 240 U |
| EAN | 4049088725876 |
| Minimum order quantitiy | 6 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 290 mm |
|---|---|
| width packed | 230 mm |
| height packed | 300 mm |
| gross weight packed | 3540 g |
| volume packed | 20010 ccm |
| net weight single part | 500.73 g |
| volume single part | 3335 ccm |
| packaging | cardboard |
| packaging quantity | 6 piece(s) |
| nominal cross section | 240 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 55 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | bolt connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 415 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 276 mm |
| type of insulation material | thermoplastic |
| width | 55 mm |
| height | 127.3 mm |
| operating temperature | -40 - 55 °C |
| connection type | bolt connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 10 mm² |
| maximum cross section solid | 240 mm² |
| minimum cross section fine stranded | 10 mm² |
| maximum cross section fine stranded | 240 mm² |
| torque conductor mounting | 22.5 Nm |
| cross section UL | 8 AWG - 500 kcmil |
|---|---|
| voltage UL | 1500 V |
| current factory wiring | 380 A |
| current field wiring | 380 A |
| cross section CSA | 8 AWG - 500 kcmil |
| voltage CSA | 1500 V |
| current CSA | 380 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S44.3227.0 | jumper bar VB WRTN 185-2 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
| 0D.S44.3327.0 | jumper bar VB WRTN 185-3 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 113.28kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 623.46kB | |
| | - | 587.78kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 73.82kB | |
| | - | 71.68kB | TIF |
| | - | 2.14MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 0.96MB | |
| | - | 4.96MB | STP |
| | - | 15.00MB | IGS |
| | - | 2.78MB | JT |
Retailer
high current terminal WRTN 240 U rated voltage 1000 V, rated current 415 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 240 mm², connectable conductor cross section fine stranded without cable end sleeve 10mm² - 240mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 55 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer