high current terminal WRTN 25 U
high current terminal WRTN 25 U rated voltage 1000 V, rated current 101 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 25 mm², connectable conductor cross section fine stranded without cable end sleeve 2,5mm² - 25mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 27 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S25.1655.0 |
|---|---|
| article description | high current terminal WRTN 25 U |
| EAN | 4049088725494 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 160 mm |
|---|---|
| width packed | 135 mm |
| height packed | 105 mm |
| gross weight packed | 645 g |
| volume packed | 2268 ccm |
| net weight single part | 113.5 g |
| volume single part | 453.6 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| nominal cross section | 25 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 27 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | bolt connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 101 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| closing plate required | no |
| length | 126.8 mm |
| type of insulation material | thermoplastic |
| width | 27 mm |
| height | 101.5 mm |
| operating temperature | -40 - 55 °C |
| connection type | bolt connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 2.5 mm² |
| maximum cross section solid | 25 mm² |
| minimum cross section fine stranded | 2.5 mm² |
| maximum cross section fine stranded | 25 mm² |
| torque conductor mounting | 5 Nm |
| cross section UL | 14-4 AWG |
|---|---|
| voltage UL | 1500 V |
| current factory wiring | 85 A |
| current field wiring | 85 A |
| cross section CSA | 14-4 AWG |
| voltage CSA | 1500 V |
| current CSA | 85 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S25.3327.0 | jumper bar VB WRTN 25-3 | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.S25.3227.0 | jumper bar VB WRTN 25-2 | | |
| 0D.210.7056.0 | marking plate WMP 10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 141.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 623.46kB | |
| | - | 587.78kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 96.20kB | |
| | - | 94.03kB | TIF |
| | - | 4.10MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.17MB | |
| | - | 10.99MB | STP |
| | - | 28.38MB | IGS |
| | - | 5.13MB | JT |
Retailer
high current terminal WRTN 25 U rated voltage 1000 V, rated current 101 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 25 mm², connectable conductor cross section fine stranded without cable end sleeve 2,5mm² - 25mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 27 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer