high current terminal WRTN 35 M6
high current terminal WRTN 35 M6 rated voltage 1000 V, rated current 125 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 35 mm², connectable conductor cross section fine stranded without cable end sleeve 2,5mm² - 35mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 19.5 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S35.1755.0 |
|---|---|
| article description | high current terminal WRTN 35 M6 |
| EAN | 4049088725555 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 268 mm |
|---|---|
| width packed | 205 mm |
| height packed | 78 mm |
| gross weight packed | 1427 g |
| volume packed | 4285 ccm |
| net weight single part | 26.28 g |
| volume single part | 85.7 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 35 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 19.5 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | bolt connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 125 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 67 mm |
| type of insulation material | thermoplastic |
| width | 16 mm |
| height | 55 mm |
| operating temperature | -40 - 55 °C |
| connection type | bolt connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 2.5 mm² |
| maximum cross section solid | 35 mm² |
| minimum cross section fine stranded | 2.5 mm² |
| maximum cross section fine stranded | 35 mm² |
| torque conductor mounting | 5 Nm |
| cross section UL | 14-2 AWG |
|---|---|
| voltage UL | 1500 V |
| current factory wiring | 115 A |
| current field wiring | 115 A |
| cross section CSA | 14-2 AWG |
| voltage CSA | 1500 V |
| current CSA | 115 A |
| ETIM 9.0 | EC000897 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S16.1155.0 | partition TW 001 WRTN | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.206.7056.0 | marking plate WMP 8-10 | | |
| 0D.S35.6155.0 | cover ADWRTN 35 M6 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 109.62kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 623.46kB | |
| | - | 587.78kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 65.20kB | |
| | - | 63.11kB | TIF |
| | - | 664.98kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 247.68kB | |
| | - | 688.62kB | STP |
| | - | 1.46MB | IGS |
| | - | 308.60kB | JT |
Retailer
high current terminal WRTN 35 M6 rated voltage 1000 V, rated current 125 A, bolt connection, number of levels 1, number of clamp positions per level 2, nominal cross section 35 mm², connectable conductor cross section fine stranded without cable end sleeve 2,5mm² - 35mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 19.5 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer