Back to overview
HMI panel HMI-ECO-121
NO LONGER AVAILABLE
Article number 83.050.0003.0
"HMI Eco Touchpanel, 12,1"" diagonal, TFT, 1024x768 Pixel, IP66 for frontside, 64 MB RAM, USB Host/Client, Ethernet, Modbus TCP, Programmable with the software hmiPLAN"
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 83.050.0003.0 |
|---|---|
| article description | HMI panel HMI-ECO-121 |
| EAN | 4049088531729 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85423190 |
packaging dimensions
| length packed | 415 mm |
|---|---|
| width packed | 365 mm |
| height packed | 140 mm |
| gross weight packed | 3150 g |
| volume packed | 21206.5 ccm |
| net weight single part | 2000 g |
| volume single part | 21206.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
display
| screen diagonal (Inch) | 12.1 |
|---|---|
| number of pixels, horizontal | 1024 |
| number of pixels, vertical | 768 |
| type of display | TFT Colour LCD with LED Backlight |
| max. colors | 16-bit |
| backlight life in hours | 50000 |
| luminance | 500 cd/m² |
| touch technology | resistive touch |
| CPU Typ | RISC ARM9 32 Bit |
technical data
| number of HW-interfaces industrial Ethernet | 1 |
|---|---|
| number of HW-interfaces RS232 | 1 |
| number of HW-interfaces RS422 | 1 |
| number of HW-interfaces RS485 | 4 |
| number of HW-interfaces USB | 1 |
| compatible PLC families | Siemens, Allen Bradley, Beckhoff, Wago, Schneider, u.v.a. |
| supporting MODBUS protocol | yes |
| type of display | TFT Colour LCD with LED Backlight |
| screen diagonal | 12.1 |
| number of pixels, horizontal | 1024 |
| number of pixels, vertical | 768 |
| with touch screen | ja |
| degree of protection (IP) | IP66 |
| degree of protection (NEMA) | 4X |
| operating temperature min. | -10 °C |
| operating temperature max. | 60 °C |
| approvals | yes |
| cooling | natural Cooling with min. 50 mm distance to environment |
| relative humidity min. | 10 % |
| relative humidity max. | 90 % |
| shock | X,Y,Z direction, 1G, 30 minutes shock test |
| Real Time Clock | yes |
| Battery Backed RAM | yes |
| luminance | 500 cd/m² |
| backlight life in hours | 50000 |
| CPU Typ | RISC ARM9 32 Bit |
| storage temperature / transport max. | 70 °C |
| storage temperature / transport min. | -20 °C |
| vibration | 10...55 Hz (IEC60068-2-64) |
| UL certification | UL61010 |
| ROHS certification | yes |
| Ethernet Protocols | ADS for TwinCAT3, Modbus TCP Slave, Modbus TCP Master, Ethernet IP, u.v.a. |
| operating cycles | 1000000 |
| power supply type | SELV (UL 508, UL 248) |
| font type | Taiwanese (traditional Chinese), Japanese (ANK, Kanji), Kyrilic, Korean, Chinese (simp. Chinese), ASCII (Europ front type) |
supply circuit
| min. rated supply voltage at DC | 21.6 V |
|---|---|
| max. rated supply voltage at DC | 26.4 V |
| voltage type | DC |
| rated consumption DC | 20 W |
dimensions
| width of the front | 335.4 mm |
|---|---|
| height of the front | 245.8 mm |
| build in depth | 58.2 mm |
| cutout dimension width | 302 mm |
| cutout dimension height | 228 mm |
| weight | 2 kg |
classification
| ETIM 5.0 | panel PC |
|---|---|
| ECLASS 8.1 | panel PC |
| ETIM 4.0 | panel PC |
| ETIM 6.0 | EC001414 |
| ETIM 7.0 | EC001414 |
| ECLASS 11 | 27242301 |
| ETIM 8.0 | EC001414 |
| ETIM 9.0 | EC001414 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(a) , III-7(c)I , III-7(a) , III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 78.999.4100.0 | patch-cables MOD ZBH RJ45 0,5 m | | |
| 78.999.4200.0 | patch-cables MOD ZBH RJ45 1,0 m | | |
| 78.999.4700.0 | patch-cables MOD ZBH RJ45 10 m | | |
| 78.999.4300.0 | patch-cables MOD ZBH RJ45 2,0 m | | |
| 78.999.4000.0 | patch-cables MOD ZBH RJ45 0,25 m | | |
| 78.999.4500.0 | patch-cables MOD ZBH RJ45 5,0 m | | |
| 78.999.4400.0 | patch-cables MOD ZBH RJ45 3,0 m | | |
| 78.999.4600.0 | patch-cables MOD ZBH RJ45 7,5 m | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 345.99kB | |
| | - | 96.01kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.66kB | |
| | - | 47.20kB | |
| | - | 275.39kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 199.12kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.95kB | |
| | - | 54.64kB | TIF |
| | - | 4.86MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 771.96kB | |
| | - | 4.82MB | STP |
| | - | 11.31MB | IGS |
| | - | 1.67MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 282.00B | HTM |
Retailer
NO LONGER AVAILABLE
Article number 83.050.0003.0
"HMI Eco Touchpanel, 12,1"" diagonal, TFT, 1024x768 Pixel, IP66 for frontside, 64 MB RAM, USB Host/Client, Ethernet, Modbus TCP, Programmable with the software hmiPLAN"
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer