Back to overview
insulated jumper bar IVB WKI 4 - 10
NO LONGER AVAILABLE
Article number Z7.271.5027.0
insulated jumper bar for DIN rail terminal blocks type WKI 4, width: 5.1 mm, 10 poles
commercial data
|
article number
|
Z7.271.5027.0
|
|---|---|
|
article description
|
insulated jumper bar IVB WKI 4 - 10
|
|
EAN
|
4015573906105
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369095
|
packaging dimensions
|
length packed
|
240 mm
|
|---|---|
|
width packed
|
120 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
154 g
|
|
volume packed
|
140 ccm
|
|
net weight single part
|
15.3 g
|
|
volume single part
|
14 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
modular spacing
|
5.95 mm
|
|---|---|
|
number of bridged clamps
|
10
|
|
mounting method
|
screwable
|
|
insulated
|
no
|
|
model
|
cross connector
|
classification
|
ETIM 5.0
|
cross-connector
|
|---|---|
|
ECLASS 8.1
|
cross-connector
|
|
ETIM 4.0
|
cross-connector
|
|
ETIM 3.0
|
cross-connector
|
|
ETIM 6.0
|
EC000489
|
|
ETIM 7.0
|
EC000489
|
|
ECLASS 11
|
27141140
|
|
ETIM 8.0
|
EC000489
|
|
ETIM 9.0
|
EC000489
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 50.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Retailer
NO LONGER AVAILABLE
Article number Z7.271.5027.0
insulated jumper bar for DIN rail terminal blocks type WKI 4, width: 5.1 mm, 10 poles