IP switch WIENET FS 16-PN-W
wieNET IP Switch, 16-Port Entry-Level Managed Fast Ethernet Switch with PROFINET support, Conformance Class B, 16 Ports 10/100 Mbps RJ45, IXM function enables fast deployment, GSDML-file, Management SNMP v1/v2/v3, Web-Browser, Standard MIB, Private MIB, Media Redundancy Protocol (MRP), Power Supply 8,4 V … 52,8 V DC, Operating temperature -40 bis 75 ° C (-40°F ... 167°F)
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 83.040.1511.0 |
|---|---|
| article description | IP switch WIENET FS 16-PN-W |
| EAN | 4049088435591 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85176200 |
| length packed | 245 mm |
|---|---|
| width packed | 222 mm |
| height packed | 107 mm |
| gross weight packed | 1225 g |
| volume packed | 5819.73 ccm |
| net weight single part | 800 g |
| volume single part | 5819.73 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| number of ports 10/100 Mbps RJ45 | 16 |
| 10 gigabit Ethernet | no |
| power over Ethernet | no |
| degree of protection (IP) | IP30 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| net weight | 670 g |
| housing material | metal |
| connector cross section | 0.25mm²...2.5mm² (AWG26...AWG12) |
| wire strip length | 8 mm |
| type of electric connection | push-In connection//true |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| relative humidity min. | 10 % |
| relative humidity max. | 95 % |
| manageable | yes |
| supported protocols | PROFINET |
| voltage type | DC |
|---|---|
| min. operating temperature | -40 °C |
| max. operation temperature | 75 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| redundant power supply | 2 power inputs |
| relative humidity min. | 10 % |
| relative humidity max. | 95 % |
| net weight | 670 g |
| voltage type | DC |
|---|---|
| operating voltage min. | 12 V |
| operating voltage max. | 48 V |
| input current, max. | 1.5 A |
| depth | 84 mm |
|---|---|
| width | 74 mm |
| height | 120 mm |
| weight | 670 g |
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 3.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 78.999.4100.0 | patch-cables MOD ZBH RJ45 0,5 m | | |
| 78.999.4200.0 | patch-cables MOD ZBH RJ45 1,0 m | | |
| 78.999.4700.0 | patch-cables MOD ZBH RJ45 10 m | | |
| 78.999.4300.0 | patch-cables MOD ZBH RJ45 2,0 m | | |
| 78.999.4000.0 | patch-cables MOD ZBH RJ45 0,25 m | | |
| 78.999.4500.0 | patch-cables MOD ZBH RJ45 5,0 m | | |
| 78.999.4400.0 | patch-cables MOD ZBH RJ45 3,0 m | | |
| 78.999.4600.0 | patch-cables MOD ZBH RJ45 7,5 m | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Manual | - | 3.02MB | |
| Mounting instructions | - | 232.51kB | |
| Data sheet | - | 111.46kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 49.72kB | |
| UKCA declaration of conformity | - | 51.66kB | |
| Approval cULus | - | 316.30kB | |
| Approval Profinet | - | 176.63kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 46.98kB | |
| Customer drawings (TIFF) | - | 44.59kB | TIF |
| Customer drawings (DXF) | - | 189.64kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 620.20kB | |
| CAD STEP data | - | 19.34MB | STP |
| CAD IGES data | - | 44.90MB | IGS |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Device description files | - | 3.40kB | ZIP |
| Firmware | FS16-PN | 12.42MB | ZIP |
Retailer
wieNET IP Switch, 16-Port Entry-Level Managed Fast Ethernet Switch with PROFINET support, Conformance Class B, 16 Ports 10/100 Mbps RJ45, IXM function enables fast deployment, GSDML-file, Management SNMP v1/v2/v3, Web-Browser, Standard MIB, Private MIB, Media Redundancy Protocol (MRP), Power Supply 8,4 V … 52,8 V DC, Operating temperature -40 bis 75 ° C (-40°F ... 167°F)
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer