IP switch WIENET FS 8-PN-W
wieNET IP Switch, 8-Port Entry-Level Managed Fast Ethernet Switch with PROFINET support, Conformance Class B, 8 Ports 10/100 Mbps RJ45, IXM function enables fast deployment, GSDML-file, Management SNMP v1/v2/v3, Web-Browser, Standard MIB, Private MIB, Media Redundancy Protocol (MRP), Power Supply 8,4 V … 52,8 V DC, Operating temperature -40 bis 75 ° C (-40°F ... 167°F)
|
article number
|
83.040.1510.0
|
|---|---|
|
article description
|
IP switch WIENET FS 8-PN-W
|
|
EAN
|
4049088435584
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CN
|
|
customs tariff number
|
85176200
|
|
length packed
|
216 mm
|
|---|---|
|
width packed
|
165 mm
|
|
height packed
|
68 mm
|
|
gross weight packed
|
760 g
|
|
volume packed
|
2423.52 ccm
|
|
net weight single part
|
755 g
|
|
volume single part
|
2423.52 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
1 piece(s)
|
|
mounting method
|
DIN rail (top hat rail)
|
|---|---|
|
ethernet
|
yes
|
|
Fast Ethernet
|
yes
|
|
Gigabit Ethernet
|
no
|
|
number of ports 10/100 Mbps RJ45
|
8
|
|
10 gigabit Ethernet
|
no
|
|
power over Ethernet
|
no
|
|
degree of protection (IP)
|
IP30
|
|
diagnostic LEDs
|
power/link status/data/data rate
|
|
number of ports 100 Mbps SC
|
0
|
|
net weight
|
550 g
|
|
housing material
|
metal
|
|
connector cross section
|
0.25mm²...2.5mm² (AWG26...AWG12)
|
|
wire strip length
|
8 mm
|
|
type of electric connection
|
push-In connection//true
|
|
storage temperature / transport min.
|
-40 °C
|
|
storage temperature / transport max.
|
85 °C
|
|
relative humidity min.
|
10 %
|
|
relative humidity max.
|
95 %
|
|
manageable
|
yes
|
|
supported protocols
|
PROFINET
|
|
voltage type
|
DC
|
|---|---|
|
min. operating temperature
|
-40 °C
|
|
max. operation temperature
|
75 °C
|
|
storage temperature / transport min.
|
-40 °C
|
|
storage temperature / transport max.
|
85 °C
|
|
redundant power supply
|
2 power inputs
|
|
relative humidity min.
|
10 %
|
|
relative humidity max.
|
95 %
|
|
net weight
|
550 g
|
|
depth
|
84 mm
|
|---|---|
|
width
|
43 mm
|
|
height
|
120 mm
|
|
weight
|
550 g
|
|
ETIM 5.0
|
network switch
|
|---|---|
|
ECLASS 8.1
|
network switch
|
|
ETIM 4.0
|
network switch
|
|
ETIM 6.0
|
EC000734
|
|
ETIM 7.0
|
EC000734
|
|
ECLASS 11
|
19170130
|
|
ETIM 8.0
|
EC000734
|
|
ETIM 9.0
|
EC000734
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 78.999.4100.0 | patch-cables MOD ZBH RJ45 0,5 m |
|
|
| 78.999.4200.0 | patch-cables MOD ZBH RJ45 1,0 m |
|
|
| 78.999.4700.0 | patch-cables MOD ZBH RJ45 10 m |
|
|
| 78.999.4300.0 | patch-cables MOD ZBH RJ45 2,0 m |
|
|
| 78.999.4000.0 | patch-cables MOD ZBH RJ45 0,25 m |
|
|
| 78.999.4500.0 | patch-cables MOD ZBH RJ45 5,0 m |
|
|
| 78.999.4400.0 | patch-cables MOD ZBH RJ45 3,0 m |
|
|
| 78.999.4600.0 | patch-cables MOD ZBH RJ45 7,5 m |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 3.02MB | |
|
|
- | 430.42kB | |
|
|
- | 112.24kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 49.72kB | |
|
|
- | 51.66kB | |
|
|
- | 316.30kB | |
|
|
- | 176.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 48.29kB | |
|
|
- | 45.90kB | TIF |
|
|
- | 169.72kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 321.83kB | |
|
|
- | 8.63MB | STP |
|
|
- | 22.88MB | IGS |
|
|
- | 4.61MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 3.09kB | ZIP |
|
|
FS8-PN | 12.42MB | ZIP |
Retailer
wieNET IP Switch, 8-Port Entry-Level Managed Fast Ethernet Switch with PROFINET support, Conformance Class B, 8 Ports 10/100 Mbps RJ45, IXM function enables fast deployment, GSDML-file, Management SNMP v1/v2/v3, Web-Browser, Standard MIB, Private MIB, Media Redundancy Protocol (MRP), Power Supply 8,4 V … 52,8 V DC, Operating temperature -40 bis 75 ° C (-40°F ... 167°F)