Back to overview
IP switch WIENET UMS 5G
NO LONGER AVAILABLE
Article number 83.040.0130.0
wieNET IP Switch, 5 TP-RJ45-Ports, transfer rate 10/100/1000 MBit/s, unm anaged switch, Autonegotiation, Autosensing, Autocrossing-function, redu ndant power supply, supply voltage: 12-52 V, vertical mount
commercial data
|
article number
|
83.040.0130.0
|
|---|---|
|
article description
|
IP switch WIENET UMS 5G
|
|
EAN
|
4049088468728
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
TW
|
|
customs tariff number
|
85176200
|
packaging dimensions
|
length packed
|
176 mm
|
|---|---|
|
width packed
|
136 mm
|
|
height packed
|
58 mm
|
|
gross weight packed
|
520 g
|
|
volume packed
|
1388.288 ccm
|
|
net weight single part
|
420 g
|
|
volume single part
|
1388.288 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
Allgemein
|
mounting method
|
DIN rail (top hat rail)
|
|---|---|
|
ethernet
|
yes
|
|
Fast Ethernet
|
yes
|
|
Gigabit Ethernet
|
yes
|
|
10 gigabit Ethernet
|
no
|
|
number of ports 10/100/1000 Mbps RJ45
|
5
|
|
power over Ethernet
|
no
|
|
degree of protection (IP)
|
IP30
|
|
diagnostic LEDs
|
power/link status/data/data rate
|
|
number of ports 100 Mbps SC
|
0
|
|
net weight
|
420 g
|
|
housing material
|
metal
|
|
connector cross section
|
0.25mm²...2.5mm² (AWG26...AWG12)
|
|
wire strip length
|
9 mm
|
|
type of electric connection
|
push-In connection//true
|
|
LED status indication
|
PWR1, PWR2, Alarm, RJ45 Act/Link
|
|
storage temperature / transport min.
|
-40 °C
|
|
storage temperature / transport max.
|
85 °C
|
|
relative humidity min.
|
5 %
|
|
relative humidity max.
|
95 %
|
|
manageable
|
no
|
technical data
|
voltage type
|
DC
|
|---|---|
|
min. operating temperature
|
-40 °C
|
|
max. operation temperature
|
70 °C
|
|
storage temperature / transport min.
|
-40 °C
|
|
storage temperature / transport max.
|
85 °C
|
|
redundant power supply
|
2 power inputs
|
|
relative humidity min.
|
5 %
|
|
relative humidity max.
|
95 %
|
|
net weight
|
420 g
|
supply circuit
|
voltage type
|
DC
|
|---|---|
|
operating voltage min.
|
9 V
|
|
operating voltage max.
|
30 V
|
|
power consumption max.
|
6 W
|
dimensions
|
depth
|
90 mm
|
|---|---|
|
width
|
32 mm
|
|
height
|
110 mm
|
|
weight
|
420 g
|
classification
|
ETIM 5.0
|
network switch
|
|---|---|
|
ECLASS 8.1
|
network switch
|
|
ETIM 4.0
|
network switch
|
|
ETIM 6.0
|
EC000734
|
|
ETIM 7.0
|
EC000734
|
|
ECLASS 11
|
19170130
|
|
ETIM 8.0
|
EC000734
|
|
ETIM 9.0
|
EC000734
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
| 78.999.4100.0 | patch-cables MOD ZBH RJ45 0,5 m |
|
|
| 78.999.4200.0 | patch-cables MOD ZBH RJ45 1,0 m |
|
|
| 78.999.4700.0 | patch-cables MOD ZBH RJ45 10 m |
|
|
| 78.999.4300.0 | patch-cables MOD ZBH RJ45 2,0 m |
|
|
| 78.999.4000.0 | patch-cables MOD ZBH RJ45 0,25 m |
|
|
| 78.999.4500.0 | patch-cables MOD ZBH RJ45 5,0 m |
|
|
| 78.999.4400.0 | patch-cables MOD ZBH RJ45 3,0 m |
|
|
| 78.999.4600.0 | patch-cables MOD ZBH RJ45 7,5 m |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Mounting instructions | - | 904.43kB | |
| Data sheet | - | 95.92kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 59.24kB | |
| UKCA declaration of conformity | - | 58.44kB | |
| Approval UL | - | 54.40kB | |
| Approval cULus | - | 54.74kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 44.27kB | |
| Customer drawings (TIFF) | - | 41.96kB | TIF |
| Customer drawings (DXF) | - | 899.58kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 130.81kB | |
| CAD STEP data | - | 1.99MB | STP |
| CAD IGES data | - | 4.55MB | IGS |
| CAD JT data | - | 1.06MB | JT |
Retailer
NO LONGER AVAILABLE
Article number 83.040.0130.0
wieNET IP Switch, 5 TP-RJ45-Ports, transfer rate 10/100/1000 MBit/s, unm anaged switch, Autonegotiation, Autosensing, Autocrossing-function, redu ndant power supply, supply voltage: 12-52 V, vertical mount