Back to overview
IP switch WIENET UMS 8G
NO LONGER AVAILABLE
Article number 83.040.0106.0
wieNET IP Switch, 8 TP-RJ45-Ports, transfer rate 10/100/1000 MBit/s, unm anaged switch, Autonegotiation, Autosensing, Autocrossing-function, redu ndant power supply, supply voltage: 9-48 V, vertical mount
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 83.040.0106.0 |
|---|---|
| article description | IP switch WIENET UMS 8G |
| EAN | 4049088132742 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85176200 |
packaging dimensions
| length packed | 140 mm |
|---|---|
| width packed | 165 mm |
| height packed | 55 mm |
| gross weight packed | 386.1 g |
| volume packed | 1270.5 ccm |
| net weight single part | 284.4 g |
| volume single part | 1270.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
Allgemein
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | yes |
| number of ports 10/100 Mbps RJ45 | 0 |
| 10 gigabit Ethernet | no |
| number of ports 10/100/1000 Mbps RJ45 | 8 |
| power over Ethernet | no |
| degree of protection (IP) | IP50 |
| diagnostic LEDs | power/link status/data/data rate |
| number of ports 100 Mbps SC | 0 |
| number of 100 Mbps ST-Ports | 0 |
| housing material | metal |
| manageable | no |
technical data
| voltage type | DC |
|---|---|
| min. operating temperature | -10 °C |
| max. operation temperature | 70 °C |
| redundant power supply | 2 power inputs |
supply circuit
| voltage type | DC |
|---|---|
| operating voltage min. | 9 V |
| operating voltage max. | 48 V |
dimensions
| depth | 95 mm |
|---|---|
| width | 30 mm |
| height | 120 mm |
classification
| ETIM 5.0 | network switch |
|---|---|
| ECLASS 8.1 | network switch |
| ETIM 4.0 | network switch |
| ETIM 6.0 | EC000734 |
| ETIM 7.0 | EC000734 |
| ECLASS 11 | 19170130 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 78.999.4100.0 | patch-cables MOD ZBH RJ45 0,5 m | | |
| 78.999.4200.0 | patch-cables MOD ZBH RJ45 1,0 m | | |
| 78.999.4700.0 | patch-cables MOD ZBH RJ45 10 m | | |
| 78.999.4300.0 | patch-cables MOD ZBH RJ45 2,0 m | | |
| 78.999.4000.0 | patch-cables MOD ZBH RJ45 0,25 m | | |
| 78.999.4500.0 | patch-cables MOD ZBH RJ45 5,0 m | | |
| 78.999.4400.0 | patch-cables MOD ZBH RJ45 3,0 m | | |
| 78.999.4600.0 | patch-cables MOD ZBH RJ45 7,5 m | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 159.86kB | |
| | - | 99.33kB | |
| | - | 107.27kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.24kB | |
| | - | 58.44kB | |
| | - | 54.74kB | |
| | - | 54.40kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.15kB | |
| | - | 40.71kB | TIF |
| | - | 16.52kB | TIF |
| | - | 18.65kB | |
| | - | 836.33kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 732.04kB | |
| | - | 2.35MB | STP |
| | - | 4.28MB | IGS |
| | - | 194.39kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 83.040.0106.0
wieNET IP Switch, 8 TP-RJ45-Ports, transfer rate 10/100/1000 MBit/s, unm anaged switch, Autonegotiation, Autosensing, Autocrossing-function, redu ndant power supply, supply voltage: 9-48 V, vertical mount
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer