Back to overview
locking screw M25x1,5
Article number 05.506.7353.1
Locking screw made of plastic, thread: M25, color: black, locknut 05.505.0253.1 seperatly
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 05.506.7353.1 |
|---|---|
| article description | locking screw M25x1,5 |
| EAN | 4049088643545 |
| Minimum order quantitiy | 25 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 180 mm |
|---|---|
| width packed | 130 mm |
| height packed | 80 mm |
| gross weight packed | 241.4 g |
| volume packed | 1872 ccm |
| net weight single part | 4.68 g |
| volume single part | 37.44 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| degree of protection (IP) | IP66/IP68 |
|---|---|
| shock resistance | IK09 |
| material | plastic |
model
| model | small part |
|---|
classification
| ETIM 7.0 | EC000032 |
|---|---|
| ETIM 8.0 | EC000032 |
| ETIM 9.0 | EC000032 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.505.0253.1 | Locknut M25 x 1,5 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 141.57kB | |
| | - | 11.62kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 94.55kB | |
| | - | 92.21kB | TIF |
| | - | 1.32MB | DXF |
Retailer
Article number 05.506.7353.1
Locking screw made of plastic, thread: M25, color: black, locknut 05.505.0253.1 seperatly
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer