Back to overview
Locknut M32 x 1,5
Article number 05.505.0353.0
Locknut M32 x 1.5 in color light grey, polyamide
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 05.505.0353.0 |
|---|---|
| article description | Locknut M32 x 1,5 |
| EAN | 4049088714801 |
| Minimum order quantitiy | 10 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 106 mm |
|---|---|
| width packed | 70 mm |
| height packed | 43 mm |
| gross weight packed | 75.4 g |
| volume packed | 319.06 ccm |
| net weight single part | 5.9 g |
| volume single part | 31.906 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| shock resistance | IK09 |
|---|---|
| material | plastic |
model
| model | small part |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.503.0853.0 | cable screw gland M32 x 1,5 18 - 25 LG | | |
| Z5.507.1753.0 | cable screw gland M32 x 1,5 15 - 21 LG | | |
| 75.456.0053.3 | connecting module FCS 16 5 SI SA M32 LG | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.75kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.27kB |
Retailer
Article number 05.505.0353.0
Locknut M32 x 1.5 in color light grey, polyamide
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer