Back to overview
Locknut M50 x 1,5
BEST CHOICE
Article number 05.505.0900.1
Locknut M50 x 1.5 in color black, polyamide
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 05.505.0900.1 |
|---|---|
| article description | Locknut M50 x 1,5 |
| EAN | 4049088504716 |
| Minimum order quantitiy | 10 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 160 mm |
|---|---|
| width packed | 160 mm |
| height packed | 40 mm |
| gross weight packed | 119.9 g |
| volume packed | 1024 ccm |
| net weight single part | 11.3 g |
| volume single part | 102.4 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| shock resistance | IK09 |
|---|---|
| material | plastic |
model
| model | small part |
|---|
classification
| ETIM 5.0 | locknut for cable screw gland |
|---|---|
| ECLASS 8.1 | locknut for cable screw gland |
| ETIM 4.0 | locknut for cable screw gland |
| ETIM 6.0 | EC000940 |
| ETIM 7.0 | EC000940 |
| ECLASS 11 | 27144424 |
| ETIM 8.0 | EC000940 |
| ETIM 9.0 | EC000940 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.3653.1 | cable screw gland M50 x 1,5 25 - 31 | | |
| Z5.507.3753.1 | cable screw gland M50 x 1,5 30 - 38 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 52.57kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Retailer
BEST CHOICE
Article number 05.505.0900.1
Locknut M50 x 1.5 in color black, polyamide
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer