Back to overview
Luminaire RST 60VDC 20W EMR RST
Article number 83.244.1240.0
podis® LED Luminaire, with LED optics “Emerald”, lamp power 20 W, 24 V DC, 1800 lm, colour rendering index cri 70-79, power supply system RST16i3 leaves green, IP65, protection class I, color housing bare
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 83.244.1240.0 |
|---|---|
| article description | Luminaire RST 60VDC 20W EMR RST |
| EAN | 4049088669170 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 94054239 |
packaging dimensions
| length packed | 355 mm |
|---|---|
| width packed | 140 mm |
| height packed | 55 mm |
| gross weight packed | 854.9 g |
| volume packed | 2734 ccm |
| net weight single part | 774 g |
| volume single part | 2734 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| mounting method | wall and ceiling |
|---|---|
| housing material | aluminum |
| color housing | bare |
| wiring system | continuous circuit / standby circuit |
| protection class | I |
| power supply connection | RST16i3 leaves green |
technical data
| min. input voltage | 19.2 V |
|---|---|
| max. input voltage | 60 V |
| mode | continuous operation |
| lamp power | 20 W |
| fuse | 2A internal short-circuit protection |
| reverse polarity protection | yes |
| emergency lighting characterization | Z1***E |
| Umgebungstemperatur ta min. | -40 °C |
| ambient oprating temerature ta max. | 50 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 80 °C |
| standards | DIN EN 60598-2-22 , DIN EN 60598-1 |
| light power | 1800 lm |
| nominal voltage | 24 V |
| nominal current | 0.7 A |
| voltage type | DC |
| Colour rendering index CRI | 70-79 |
| Colour of light | tageslichtweiß ﹥ 5300 K |
| degree of protection (IP) | IP65 |
| Average nominal lifetime | 50000 Std |
| Colour temperature | 6000 °C |
dimensions
| length | 340 mm |
|---|---|
| width | 100 mm |
| height | 37 mm |
classification
| ETIM 5.0 | LED-lamp/Multi-LED |
|---|---|
| ECLASS 8.1 | LED-lamp/Multi-LED |
| ETIM 4.0 | LED-lamp/Multi-LED |
| ETIM 6.0 | EC001959 |
| ETIM 7.0 | EC001959 |
| ECLASS 11 | 27110640 |
| ETIM 8.0 | EC001959 |
| ETIM 9.0 | EC001959 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-7(c)I , III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.563.8853.1 | cover for male connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 46.031.4555.7 | connector RST16I3 S B1 ZT4S GN | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 124.93kB | |
| | - | 87.12kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 271.94kB | |
| | - | 269.07kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.84kB | |
| | - | 43.54kB | TIF |
| | - | 10.78MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 161.95kB | |
| | - | 1.68MB | STP |
| | - | 4.77MB | IGS |
| | - | 942.11kB | JT |
Retailer
Article number 83.244.1240.0
podis® LED Luminaire, with LED optics “Emerald”, lamp power 20 W, 24 V DC, 1800 lm, colour rendering index cri 70-79, power supply system RST16i3 leaves green, IP65, protection class I, color housing bare
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer