Back to overview
male insert BAS STC 16 50
Article number 70.710.1658.0
Male insert revos basic, 16-poles, rated current: 16A, rated voltage: 500V, with tin-plated contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 70.710.1658.0 |
|---|---|
| article description | male insert BAS STC 16 50 |
| EAN | 4015573223776 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 175 mm |
| height packed | 38 mm |
| gross weight packed | 535 g |
| volume packed | 1210 ccm |
| net weight single part | 47.82 g |
| volume single part | 121 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| size (in accordance with DIN 43880) | 16 |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| mating cycles | 200 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 16 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 16 |
| with wire protection | no |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 16 A |
| nominal current according CSA | 16 A |
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 4 mm² |
| conductor cross section flexible AWG wire | 20-12 AWG |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
| contact resistance | 1.5 mOhm |
| wire strip length | 7 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| ground conductor screws | H2/1.2-1.6 Nm |
technical data DIN EN 61984
| nominal voltage | 500 V |
|---|---|
| nominal voltage face/ground | 500 V |
| nominal current | 16 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 3.0 | contact insert for heavy duty connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.543.7102.0 | male contact 0,75-1 QMM AG | | |
| 05.543.7302.0 | male contact 2,5 QMM AG | | |
| 05.543.7321.0 | male contact 2,5 QMM | | |
| 05.543.7421.0 | male contact 4 QMM | | |
| 05.543.7402.0 | male contact 4 QMM AG | | |
| 05.543.7401.0 | male contact 4 QMM AU | | |
| 05.543.7001.0 | male contact 0,5 QMM AU | | |
| 05.543.7121.0 | male contact 0,75-1 QMM | | |
| 05.543.7021.0 | male contact 0,5 QMM | | |
| 05.543.7221.0 | male contact 1,5 QMM | | |
| 05.543.7101.0 | male contact 0,75-1 QMM AU | | |
| 05.543.7002.0 | male contact 0,5 QMM AG | | |
| 05.543.7201.0 | male contact 1,5 QMM AU | | |
| 05.543.7301.0 | male contact 2,5 QMM AU | | |
| 05.543.7202.0 | male contact 1,5 mm² Ag | | |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 157.52kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 1.66MB | |
| | - | 524.52kB | |
| | - | 91.69kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 97.82kB | |
| | - | 95.40kB | TIF |
| | - | 27.09kB | |
| | - | 25.19kB | TIF |
| | - | 3.54MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 342.37kB | |
| | - | 1.72MB | STP |
| | - | 4.32MB | IGS |
| | - | 1.09MB | JT |
Retailer
Article number 70.710.1658.0
Male insert revos basic, 16-poles, rated current: 16A, rated voltage: 500V, with tin-plated contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer