Back to overview
multipole adapter set BAS GAZSNLB24 4,0 50
Article number 70.940.2453.4
Multipole adapter revos BASIC 500V/16A with base, screw connection 24 pole + ground, short design, female insert, ground left, doub le locking lever
commercial data
|
article number
|
70.940.2453.4
|
|---|---|
|
article description
|
multipole adapter set BAS GAZSNLB24 4,0 50
|
|
EAN
|
4015573340428
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
343 mm
|
|---|---|
|
width packed
|
204 mm
|
|
height packed
|
165 mm
|
|
gross weight packed
|
4180 g
|
|
volume packed
|
11546 ccm
|
|
net weight single part
|
398 g
|
|
volume single part
|
1154.6 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
10 piece(s)
|
certificates / approvals
general
|
model
|
female insert
|
|---|---|
|
size (in accordance with DIN 43880)
|
24
|
|
inflammability class of insulation material acc. with UL94
|
V2
|
|
color
|
grey
|
|
pollution degree
|
3
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
|
suitable for modular version
|
no
|
connection data
|
connection type
|
screw connection
|
|---|---|
|
number of poles
|
24
|
|
plus switching contacts
|
0
|
|
number of pole for rated current 2
|
0
|
|
number of pole for rated current 3
|
0
|
|
total number of poles (without ground contact)
|
24
|
|
with wire protection
|
yes
|
|
Leiterquerschnitt starr (ein-/mehrdrähtig) Min.
|
0.5 mm²
|
|
Leiterquerschnitt starr (ein-/mehrdrähtig) Max.
|
4 mm²
|
|
protective contact
|
yes
|
technical data UL/CSA
|
nominal voltage according to UL/CSA
|
600 V
|
|---|---|
|
nominal current according UL
|
16 A
|
|
nominal current according CSA
|
16 A
|
|
min. conductor cross section flexible wire
|
0.5 mm²
|
|
max. conductor cross section flexible wire
|
4 mm²
|
|
conductor cross section flexible AWG wire
|
20-12 AWG
|
model
|
with housing
|
yes
|
|---|---|
|
locking mechanism
|
double locking levers
|
|
construction type
|
short design (4 marking fields)
|
|
position of protective conductor
|
left
|
contacts
|
contact material
|
copper alloy
|
|---|---|
|
surface
|
tin-plated
|
|
wire strip length
|
12 mm
|
|
contact resistance
|
3 mOhm
|
screws head design/recomm. Torque
|
mounting screws
|
H1/0.5-0.7 Nm
|
|---|---|
|
clamping screws
|
M3/0.5-0.7 Nm slot
|
|
ground conductor screws
|
H2/1.2-1.6 Nm
|
technical data DIN EN 61984
|
nominal voltage
|
500 V
|
|---|---|
|
nominal voltage face/ground
|
500 V
|
|
nominal current
|
16 A
|
|
rated impulse voltage
|
6 kV
|
classification
|
ETIM 5.0
|
contact insert for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
contact insert for industrial connectors
|
|
ETIM 4.0
|
contact insert for industrial connectors
|
|
ETIM 3.0
|
contact insert for heavy duty connectors
|
|
ETIM 6.0
|
EC000438
|
|
ETIM 7.0
|
EC000438
|
|
ECLASS 11
|
27440205
|
|
ETIM 8.0
|
EC000438
|
|
ETIM 9.0
|
EC000438
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 70.310.2440.0 | male insert BAS STS 24 2,5 50 |
|
|
| 70.415.2453.0 | male insert BAS STP 24 2,5 50 AG |
|
|
| 70.510.2453.0 | male insert BAS STF 24 2,5 50 |
|
|
| 70.311.2440.0 | male insert BAS STS 24 2,5 50 AU |
|
|
| 70.310.2402.0 | male insert BAS STS 24 2,5 50 AG |
|
|
| 70.710.2458.0 | male insert BAS STC 24 50 |
|
|
| 70.312.2440.0 | male insert BAS STS OD 24 2,5 50 |
|
|
| 70.512.2453.0 | male insert BAS STM 24 2,5 50 AG |
|
|
| 70.415.1653.0 | male insert BAS STP 16 2,5 50 AG |
|
|
| 70.310.1640.0 | male insert BAS STS 16 2,5 50 |
|
|
| 70.311.1640.0 | male insert BAS STS 16 2,5 50 AU |
|
|
| 70.310.1602.0 | male insert BAS STS 16 2,5 50 AG |
|
|
| 70.710.1658.0 | male insert BAS STC 16 50 |
|
|
| 70.510.1653.0 | male insert BAS STF 16 2,5 50 |
|
|
| 70.512.1653.0 | male insert BAS STM 16 2,5 50 AG |
|
|
| 70.312.1640.0 | male insert BAS STS OD 16 2,5 50 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 51.65kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 91.69kB | |
|
|
- | 1.66MB | |
|
|
- | 524.52kB | |
|
|
- | 536.29kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.86kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 37.16kB | |
|
|
- | 35.20kB | TIF |
|
|
- | 18.96kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 537.32kB | |
|
|
- | 9.12MB | STP |
|
|
- | 23.25MB | IGS |
|
|
- | 1.50MB | JT |
Retailer
Article number 70.940.2453.4
Multipole adapter revos BASIC 500V/16A with base, screw connection 24 pole + ground, short design, female insert, ground left, doub le locking lever