Back to overview
marking tag carrier ZS 502
Article number 0D.200.7055.0
marking tag carrier ZS 502 modular spacing 5 mm, length 24.3 mm, height 28.2 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 0D.200.7055.0 |
|---|---|
| article description | marking tag carrier ZS 502 |
| EAN | 4049088731501 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 23.5 g |
| volume packed | 150 ccm |
| net weight single part | 0.45 g |
| volume single part | 5.528 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 5 mm |
| length | 24.3 mm |
| material | plastic |
| modular spacing | 5 mm |
| height | 28.2 mm |
| halogen free | yes |
general
| color | grey |
|---|
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.203.7056.0 | marking plate WMP 5,10-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.03kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 48.58kB | |
| | - | 46.49kB | TIF |
| | - | 1.56MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 335.82kB | |
| | - | 1.25MB | STP |
| | - | 3.52MB | IGS |
| | - | 644.38kB | JT |
Retailer
Article number 0D.200.7055.0
marking tag carrier ZS 502 modular spacing 5 mm, length 24.3 mm, height 28.2 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer