Back to overview
marking tag strips 9705A/5/10 B 391-400
NO LONGER AVAILABLE
Article number 04.845.4053.0
Marking tag strips for DIN rail terminal blocks type 9700 A / 5…, 10 tags per strip, width: 5mm, color: white, marked with: 391-400
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 04.845.4053.0 |
|---|---|
| article description | marking tag strips 9705A/5/10 B 391-400 |
| EAN | 4015573068230 |
| Minimum order quantitiy | 25 |
| country of origin | DE |
| customs tariff number | 49119900 |
packaging dimensions
| length packed | 105 mm |
|---|---|
| width packed | 65 mm |
| height packed | 20 mm |
| gross weight packed | 29.75 g |
| volume packed | 136.5 ccm |
| net weight single part | 0.66 g |
| volume single part | 5.46 ccm |
| packaging | clear packaging |
| packaging quantity | 25 piece(s) |
general
| color | white |
|---|---|
| imprint | numbers |
| modular spacing | 5 mm |
| imprint | numbers |
general
| color | white |
|---|---|
| assembly width | 5 mm |
| marking | Ziffern |
| type of marking accessories | Bezeichnungsschilderstreifen |
classification
| ETIM 5.0 | labelling for terminal block |
|---|---|
| ECLASS 8.1 | labelling for terminal block |
| ETIM 4.0 | labelling for terminal block |
| ETIM 3.0 | labelling for terminal block |
| ETIM 6.0 | EC000761 |
| ETIM 7.0 | EC000761 |
| ECLASS 11 | 27281101 |
| ETIM 8.0 | EC000761 |
| ETIM 9.0 | EC000761 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 42.88kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Retailer
NO LONGER AVAILABLE
Article number 04.845.4053.0
Marking tag strips for DIN rail terminal blocks type 9700 A / 5…, 10 tags per strip, width: 5mm, color: white, marked with: 391-400
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer