Back to overview
marking tag ZS 001
Article number 0D.202.7455.0
marking tag ZS 001 modular spacing 3.5 mm, length 25 mm, height 22.45 mm, material plastic, color transparent, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 0D.202.7455.0 |
|---|---|
| article description | marking tag ZS 001 |
| EAN | 4049088718137 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 7.6 g |
| volume packed | 70 ccm |
| net weight single part | 0.33 g |
| volume single part | 5.67 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | transparent |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 3.5 mm |
| length | 25 mm |
| material | plastic |
| modular spacing | 3.5 mm |
| height | 22.45 mm |
| halogen free | yes |
general
| color | transparent |
|---|
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.202.7056.0 | marking plate WMP 3.5-10 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.55kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.44kB | |
| | - | 42.29kB | TIF |
| | - | 0.99MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 151.72kB | |
| | - | 599.18kB | STP |
| | - | 1.68MB | IGS |
| | - | 341.50kB | JT |
Retailer
Article number 0D.202.7455.0
marking tag ZS 001 modular spacing 3.5 mm, length 25 mm, height 22.45 mm, material plastic, color transparent, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer