Back to overview
marking tag ZS 004
Article number 0D.203.7555.0
marking tag ZS 004 modular spacing 12 mm, length 25 mm, height 22.4 mm, material plastic, color transparent, inflammability class of insulation material acc. with ul94 V0
commercial data
|
article number
|
0D.203.7555.0
|
|---|---|
|
article description
|
marking tag ZS 004
|
|
EAN
|
4049088718199
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
39269097
|
packaging dimensions
|
length packed
|
150 mm
|
|---|---|
|
width packed
|
100 mm
|
|
height packed
|
10 mm
|
|
gross weight packed
|
14.4 g
|
|
volume packed
|
150 ccm
|
|
net weight single part
|
0.67 g
|
|
volume single part
|
9.214 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
20 piece(s)
|
general
|
color
|
transparent
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
12 mm
|
|
length
|
25 mm
|
|
material
|
plastic
|
|
modular spacing
|
12 mm
|
|
height
|
22.4 mm
|
|
halogen free
|
yes
|
general
|
color
|
transparent
|
|---|
classification
|
ETIM 9.0
|
EC000761
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7281.0 | marking strips WML 9.8/60 |
|
|
| 0D.203.7056.0 | marking plate WMP 5,10-10 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 81.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.95kB | |
|
|
- | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 46.19kB | |
|
|
- | 44.28kB | TIF |
|
|
- | 0.98MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 164.62kB | |
|
|
- | 588.83kB | STP |
|
|
- | 1.61MB | IGS |
|
|
- | 332.92kB | JT |
Retailer
Article number 0D.203.7555.0
marking tag ZS 004 modular spacing 12 mm, length 25 mm, height 22.4 mm, material plastic, color transparent, inflammability class of insulation material acc. with ul94 V0