mobile LTE router LR240 EMEA
wienet LTE LR240, 4G LTE Cat.4 VPN Security Router, robust metal housing for DIN-rail or wall mount, 2x SIM with cover, interfaces: 2x Ethernet 10/100 Mbit/s (independent IP), 1x RS232, 1x RS485, 1x I/O, 2x SMA, Power supply: 9-48 V DC, Configuration: Web server, VPN: openVPN, IPSec, L2TP, GRE, PPTP Network: DHCP, NAT/PAT, SSH, VRRP, PPPoE, SNMP, SMTP, Dyn DNS client, DNS proxy, VLAN, QoS, Backup Routes, Port Forwarding, Host Port Routing, Ethernet Bridging, Load Balancing, IPv6 Dual Stack, Control and diagnostics: SMS, email, SNMP Trap, Status, Operating temperature: -40 ... +75°C
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 83.041.0240.1 |
|---|---|
| article description | mobile LTE router LR240 EMEA |
| EAN | 4049088643521 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85176200 |
| length packed | 197 mm |
|---|---|
| width packed | 129 mm |
| height packed | 50 mm |
| gross weight packed | 440 g |
| volume packed | 1270.65 ccm |
| net weight single part | 320 g |
| volume single part | 1270.65 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| mounting method | DIN rail (top hat rail) |
|---|---|
| ethernet | yes |
| Fast Ethernet | yes |
| Gigabit Ethernet | no |
| degree of protection (IP) | IP30 |
| operating temperature min. | -40 °C |
| operating temperature max. | 75 °C |
| net weight | 300 g |
| switchable profiles | 4 |
| LED status indication | PWR, USR, DI, DO, DAT, SIG, TECH, SIM |
| housing material | metal |
| LTE | ja |
| GSM / GPRS / EDGE / UMTS / HSPA+ | ja |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 85 °C |
| relative humidity min. | 5 % |
| relative humidity max. | 95 % |
| connector cross section (min) | 1.5mm²(AWG16) |
| connector cross section (max.) | 0.14mm²(AWG26) |
| installation position | operator definable |
| port 1 | ETH |
| port 2 | ETH |
| version | PRO |
| voltage type | DC |
|---|---|
| operating voltage min. | 10 V |
| operating voltage max. | 48 V |
| power consumption max. | 2 W |
| input current, max. | 0.4 A |
| depth | 95 mm |
|---|---|
| width | 103 mm |
| height | 25 mm |
| weight | 300 g |
| ETIM 5.0 | network router |
|---|---|
| ECLASS 8.1 | network router |
| ETIM 6.0 | EC001478 |
| ETIM 7.0 | EC001478 |
| ECLASS 11 | 19170128 |
| ETIM 8.0 | EC001478 |
| ETIM 9.0 | EC001478 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| F0.000.0035.1 | antenna WIENET ANTENNE 15863V2 DACH ANT. | | |
| F0.000.0031.8 | adapter MPI-ETH Adapter ACCON-NetLink-PRO compact | | |
| F0.000.0035.2 | antenna WIENET ANTENNE 15869V2 FAHRZEUG ANT. | | |
| F0.000.0037.6 | antenna WIENET ANTENNE 15862V2 PANEL ANT. | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.85MB | |
| | - | 274.92kB | |
| | - | 97.55kB | |
| | - | 5.74MB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 322.49kB | |
| | - | 50.05kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 46.13kB | |
| | - | 43.79kB | TIF |
| | - | 485.86kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 587.38kB | |
| | - | 11.34MB | STP |
| | - | 29.73MB | IGS |
| | - | 6.34MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | v6.4.2 | 18.93MB | ZIP |
Retailer
wienet LTE LR240, 4G LTE Cat.4 VPN Security Router, robust metal housing for DIN-rail or wall mount, 2x SIM with cover, interfaces: 2x Ethernet 10/100 Mbit/s (independent IP), 1x RS232, 1x RS485, 1x I/O, 2x SMA, Power supply: 9-48 V DC, Configuration: Web server, VPN: openVPN, IPSec, L2TP, GRE, PPTP Network: DHCP, NAT/PAT, SSH, VRRP, PPPoE, SNMP, SMTP, Dyn DNS client, DNS proxy, VLAN, QoS, Backup Routes, Port Forwarding, Host Port Routing, Ethernet Bridging, Load Balancing, IPv6 Dual Stack, Control and diagnostics: SMS, email, SNMP Trap, Status, Operating temperature: -40 ... +75°C
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer