Back to overview
mounting frame RST20/25
Article number 99.400.9999.7
RST20/25 mounting frame for system socket, suitable for 2/3/4 or 5 pole female M25 device connector
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 99.400.9999.7 |
|---|---|
| article description | mounting frame RST20/25 |
| EAN | 4049088305993 |
| Minimum order quantitiy | 1 |
| country of origin | TN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 230 mm |
|---|---|
| width packed | 180 mm |
| height packed | 100 mm |
| gross weight packed | 720.7 g |
| volume packed | 4140 ccm |
| net weight single part | 56.77 g |
| volume single part | 414 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
technical data
| length | 80.2 mm |
|---|---|
| width | 80.2 mm |
| color | white |
| version of construction | for device connector M25 |
| type of construction | mounting frame |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.404.9999.7 | surface mount socket RST20/25 | | |
| 96.031.1053.1 | device connector RST20I3F B2 M01 SW | | |
| 96.031.5053.1 | device connector RST20I3S B1 M01 SW | | |
| 99.405.9999.7 | cable assembly RST20I3K1-KFX 15 30SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 374.00kB | |
| | - | 411.76kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.53kB | |
| | - | 82.72kB | TIF |
| | - | 1.24MB | DXF |
Retailer
Article number 99.400.9999.7
RST20/25 mounting frame for system socket, suitable for 2/3/4 or 5 pole female M25 device connector
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer