Back to overview
surface mount socket RST20/25
Article number 99.404.9999.7
RST20/25 surface mount socket
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 99.404.9999.7 |
|---|---|
| article description | surface mount socket RST20/25 |
| EAN | 4049088558931 |
| Minimum order quantitiy | 1 |
| country of origin | TN |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 91 mm |
| height packed | 96 mm |
| gross weight packed | 85 g |
| volume packed | 1834.56 ccm |
| net weight single part | 58 g |
| volume single part | 1834.56 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
technical data
| length | 81 mm |
|---|---|
| width | 81 mm |
| height | 43 mm |
| color | white |
| type of construction | surface mount socket |
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.400.9999.7 | mounting frame RST20/25 | | |
| 96.031.1053.1 | device connector RST20I3F B2 M01 SW | | |
| 96.031.5053.1 | device connector RST20I3S B1 M01 SW | | |
| 99.405.9999.7 | cable assembly RST20I3K1-KFX 15 30SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 374.00kB | |
| | - | 339.63kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.55kB | |
| | - | 64.66kB | TIF |
| | - | 1.13MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 622.75kB | |
| | - | 158.43kB | STP |
| | - | 648.39kB | IGS |
| | - | 109.96kB | JT |
Retailer
Article number 99.404.9999.7
RST20/25 surface mount socket
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer