Back to overview
mounting sheet FCS 4 7 25-50x100
Article number 05.560.4219.0
Mounting plate for easy installation outside wire tray with grid 50 x 100 mm / 25 x 100 mm, applicable to Art.No.: 75.015.5153.1, 75.018.0051.2
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 05.560.4219.0 |
|---|---|
| article description | mounting sheet FCS 4 7 25-50x100 |
| EAN | 4049088400285 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 92 g |
| volume single part | 0 ccm |
| packaging quantity | 0 piece(s) |
general
| material | stainless steel |
|---|
dimensions
| length | 190 mm |
|---|---|
| assembly width | 65 mm |
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 44.45kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.16kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.60kB | |
| | - | 156.15kB | STP |
| | - | 393.18kB | IGS |
| | - | 96.60kB | JT |
Retailer
Article number 05.560.4219.0
Mounting plate for easy installation outside wire tray with grid 50 x 100 mm / 25 x 100 mm, applicable to Art.No.: 75.015.5153.1, 75.018.0051.2
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer