Back to overview
mounting sheet PODIS LED20W
Article number 05.560.3319.0
Fixture plate for easy mounting of podis® LED 2klm (20 W) outside on mesh cable trays with grid measures 50 x 100 mm and 35...40 x 100 mm; safe assembly without loose parts; stainless steel
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 05.560.3319.0 |
|---|---|
| article description | mounting sheet PODIS LED20W |
| EAN | 4049088312052 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 81 mm |
| height packed | 81 mm |
| gross weight packed | 1903.35 g |
| volume packed | 886 ccm |
| net weight single part | 36.26 g |
| volume single part | 17.72 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| material | stainless steel |
|---|
dimensions
| length | 90 mm |
|---|---|
| assembly width | 60 mm |
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 83.243.0246.0 | Luminaire RST 230V AC 20W M | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 49.24kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.77kB | |
| | - | 154.33kB | STP |
| | - | 448.76kB | IGS |
| | - | 89.85kB | JT |
Retailer
Article number 05.560.3319.0
Fixture plate for easy mounting of podis® LED 2klm (20 W) outside on mesh cable trays with grid measures 50 x 100 mm and 35...40 x 100 mm; safe assembly without loose parts; stainless steel
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer