Back to overview
multi-tier terminal WKF 1,5 E2/35
NO LONGER AVAILABLE
Article number 56.702.7653.0
Duo Feed-through terminal with tension spring connection for mounting on TS 35, nominal cross section: 1.5 mm², width: 4.15 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 56.702.7653.0 |
|---|---|
| article description | multi-tier terminal WKF 1,5 E2/35 |
| EAN | 4015573731868 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 245 mm |
|---|---|
| width packed | 80 mm |
| height packed | 50 mm |
| gross weight packed | 433 g |
| volume packed | 980 ccm |
| net weight single part | 7.86 g |
| volume single part | 19.6 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 1.5 mm² |
|---|---|
| color | grey |
| number of levels | 2 |
| number of clamp positions per level | 2 |
| width/grid dimension | 4.15 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | yes |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 17.5 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 67.6 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.08 mm² |
| maximum cross section solid | 1.5 mm² |
| minimum cross section fine stranded | 0.08 mm² |
| maximum cross section fine stranded | 1.5 mm² |
| wire strip length | 10 mm |
technical data UL/CSA
| cross section UL | 26-14 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 15 A |
| current field wiring | 15 A |
| cross section CSA | 26-14 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
technical data ATEX
| cross section fine-stranded | 0,14 - 1,5 |
|---|---|
| connectable conductor cross section solid | 0,14 - 1,5 |
| rated current | 15.5 A |
| Rated current with jumper | 13.5 A |
| rated voltage | 440 V |
| rated voltage with jumper | 352 V |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z7.268.0227.0 | jumper bar IVB WKF 1,5- 2 | | |
| Z4.243.2053.0 | marking tag plate BZ/WKF 1,5/10 | | |
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| Z7.268.0427.0 | jumper bar IVB WKF 1,5- 4 | | |
| Z7.268.0327.0 | jumper bar IVB WKF 1,5- 3 | | |
| Z7.268.0527.0 | jumper bar IVB WKF 1,5- 5 | | |
| Z7.268.1027.0 | jumper bar IVB WKF 1,5- 10 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| Z7.268.2027.0 | jumper bar IVB WKF 1,5- 20 | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| 07.312.8753.0 | end plate APF 1,5 E2 | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
| 07.312.8853.0 | partition TWF 1,5 E2 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.85kB | |
| | - | 105.45kB | |
| | - | 1.23kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.24MB | ZIP |
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 94.66kB | |
| | - | 2.15MB | |
| | - | 4.42MB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.81kB | |
| | - | 42.86kB | TIF |
| | - | 251.23kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 145.75kB | |
| | - | 248.04kB | STP |
| | - | 491.28kB | IGS |
| | - | 2.59kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.702.7653.0
Duo Feed-through terminal with tension spring connection for mounting on TS 35, nominal cross section: 1.5 mm², width: 4.15 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer